High Performance Servo Drive - PSD
The Parker Servo Drive family, or PSD1, combines the latest in high performance servo technology with features that provide unique value to OEMs and machine builders. Hiperface DSL feedback greatly reduces complexity with only one cable connection between drive and motor. A removable SD card enables rapid drive exchange and software updates. The PSD1-M is the most compact multi-axis servo system on the market and is available with modules as one, two or three axis versions.
- EtherCAT for high-speed communications,
- Ethernet TCP/IP communications for convenient set-up
- Removable SD card
- Supported Feedback : Hiperface DSL, Resolver*, EnDat 2.2*, Biss C* (* in development)
- 4 digital inputs/ 2 outputs per axis
- Safe Torque Off
- CE , UL/cUL Listed