Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base AC-03 / AC-07 / AC-10 / AC-15 manuals
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base AC-03 / AC-07 / AC-10 / AC-15 manuals
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
  • Other-
    • -E Motor Option
    • AC-03 / AC-07 / AC-10 / AC-15 manuals
    • Battery Replacement for 500 or JSI
    • C/CX Suggested Replacements
    • Cage Code
    • Changing the Configuration of the Compumotor Plus
    • Color Code for Stepper Motor External Encoder
    • Compumotor Plus motor internal potentiometers
    • Controller Cable Drawings
    • Custom Products
    • Daedal to Compumotor Cross Reference
    • Daisy chaining AR-C
    • DC Brushed Motor with the Aries & Gemini
    • Drive Input Power
    • Dumping the 3000 memory.
    • EDC TDC XDC VRP PMC
    • Encoder or Resolver?
    • Ferrite absorber
    • Heat Dissipation within Enclosures
    • How do I change the Btorq.dat file?
    • How do I download software from www.parkermotion.com?
    • How do I get support for my Parker SSD / Parvex division products?
    • How Much Power Do I Need?
    • Inertia Ratio
    • Is Parker Compumotor ISO9000 Certified?
    • KH/KS Error 62
    • KH/KS Motors
    • M-Drive/Motor Compatibility and Matching
    • Mating MS Connectors for KH motors
    • Motion Sizer: No motor/gearhead/actuator database error (No TS torque, Divide by 0)
    • My ARC-C or -D does not fit on my motor.
    • Obsolete Products -- 1990 - 1999
    • Obsolete Products -- 2000 and later
    • Offset voltage on the Compumotor Plus
    • Parker MotionSizer: Stationary Rack, Moving Pinion
    • Parker SBC Replacement products
    • PK130M Ordering Part Number Change
    • PK2 Part Number Change(5/9/97)
    • PMC Motion Controllers (PMC20 & PMC10)
    • Printing From Compumotor DOS-based Applications
    • QM Series Motor Information
    • Refurbished Inventory / Educational Discount
    • Setting the deadband on the VAC.
    • Software for the SV
    • Three wire prox sensor color code
    • Torque Margin
    • Transformer Specs
    • Upgrading A/AX Systems
    • VM15 and VM25 Terminal Breakout Modules
    • What is a single and two speed resolver?
    • What is CE, EMC and LVD?
    • What is difference between CD35M and CD60/80M?
    • Windows 2000 locks up when printing
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
AC-03 / AC-07 / AC-10 / AC-15 manuals

Print Friendly and PDF

NOTE: Parker offers and has offered many products with similar names.  The AC-10 and AC-15 mentioned here are not the same as the AC10 and AC15 induction motor drives.  For more information on those products, go to parker.com and use the product search tool.

The MTS drives known as the AC-03, AC-07, AC-10, and AC-15 are rack-mounted, modular servo drives part of the MAS systems.

They are powered by the PS015, PS030, and PS060 modular power supplies.

The user guide is available on our website, under Literature --> User Guides -->
Custom Servo Motors --> Manuals Download, but instead of being called AC drives, they are referred to as MTS Multi-Axis systems. You can also get the user guide here.

These drives and rack systems are no longer available.  System upgrade is really recommended as there will not be easy drop-in amplifiers for that rack-mounted topology.  New applications should instead use the Compax3 series of amplifiers and the Compax3 may make sense for the system upgrade as well depending on how many axes and the sizes of the motors in use.  Contact your local ATC (distributor) for help in assessing upgrade/replacement options.

MAS  AC-07 AC-03 AC-10 AC-15

Updated 02NOV2021 DCLIFFE -- Clarified products described in this article.