Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base P Series Drives - Hall-less commutation
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base P Series Drives - Hall-less commutation
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series-
      • P Series Accessories - 50 Pin I/O Breakout Module Labels (APC-VSCN1T05)
      • P Series Accessories - AC Mains Filter (Noise Filter - RFY-4010M)
      • P Series Accessories - Brake Resistor Dimensions
      • P Series Accessories - Options and Drawings
      • P Series Cables - Bend Radius
      • P Series Cables - Direct Drive Motor Cable Change
      • P Series Cables - Encoder Cable Color Code and Specs
      • P Series Cables - High Flex Power and Feedback Cable Specifications
      • P Series Cables - Motor Power and Encoder Cables
      • P Series Cables - Multi-turn Feedback Cable Battery
      • P Series Drives - Analog Monitor (Output) Specs
      • P Series Drives - Brake Control
      • P Series Drives - Can single-turn encoder cables be converted to multi-turn cables in the field?
      • P Series Drives - End of Travel Limit Behavior
      • P Series Drives - EtherCAT Version - Safety Rating
      • P Series Drives - EtherCAT Version - STO bypass connector for the P Drive
      • P Series Drives - EtherCAT Version - STO Wiring
      • P Series Drives - Hall-less commutation
      • P Series Drives - How to Reset Single Turn Absolute Position to Zero (PM-DD example)
      • P Series Drives - How to Reset Drive's Internal Absolute Encoder Offset
      • P Series Drives - Indexer Drive - Connector Part Number Incorrect in rev A of User Manual
      • P Series Drives - Indexer Version - How do I change the step (pulse) input resolution for the P Series in Pulse mode?
      • P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)
      • P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Cabling information to ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Can I get absolute encoder position from my drive?+
      • P Series Drives - Indexer Version - Clarification of Velocity Command Switch Functionality
      • P Series Drives - Indexer Version - How to do Scaling
      • P Series Drives - Indexer Version - Interact Xpress Example Project File (Modbus/RTU)
      • P Series Drives - Indexer Version - InteractX Complete Modbus Addressing Example (Modbus/RTU)
      • P Series Drives - Indexer Version - ISELx pattern (Index Addressing Inputs)
      • P Series Drives - Indexer Version - Max Encoder Output Frequency
      • P Series Drives - Indexer Version - Modbus/RTU Addresses Incorrect in User Guide
      • P Series Drives - Indexer Version - Product Overview
      • P Series Drives - Indexer Version - RS-422 Pin-out
      • P Series Drives - Indexer Version - Video Training: Overview & Configuring Base Drive
      • P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring
      • P Series Drives - Installation Spacing and Cabinet Losses
      • P Series Drives - Limit and Home Wiring
      • P Series Drives - Motor and Power Connector Terminals
      • P Series Drives - Motor Files and Setup for MPP / BE / SM / J / N / mSR / mPR / LXR / 110 / 210 / 310 / 410 / T1 / T2 / T3 / T4 Motors (Incremental Encoders w/ Halls)
      • P Series Drives - MPP/MPJ servo motors with the BiSS-C encoder option (4B)
      • P Series Drives - Short Circuit Current Rating (SCCR)
      • P Series Drives - UL Listing
      • P Series Drives - What is N input pin next to L1, L2, L3?
      • P Series Letter of Volatility (LOV)
      • P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements
      • P Series Misc - Dynaserv Replacements
      • P Series Motors - Brake Option Specifications, Wiring Diagrams, Configuration Parameters (for P Series Drives)
      • P Series Motors - Mechanical Tolerances
      • P Series Motors - PM-DD and PM-Fxx IP Ratings
      • P Series Motors - Pole Counts
      • P Series Motors - Shaft Load Ratings
      • P Series Motors - Speed/Torque Curves 120/240vac (PM-Fxx)
      • P Series Motors - Temperature Protection
      • P Series Motors - Torque and Voltage Constants
      • P Series Software - Drive Support Tool - Auto-Tuning and Manual Tuning Tutorial Video
      • P Series Software - Drive Support Tool - Overview Video
      • P Series Software - Drive Support Tool training and Auto-tuning
      • P Series Software - Firmware and Software Archive - Firmware Update Procedure
      • P Series Software - Procedure Functions (EtherCAT or Modbus/RTU)
      • P Series Troubleshooting - Alarms and Warnings
      • P Series Troubleshooting - What is W20 and how do I fix it?
      • P Series Troubleshooting - Drive does not enable but also does not report a fault
      • P Series Troubleshooting - Drive Support Tool connects via USB ok, but the Setup Wizard and/or Firmware Update tool are not able to
      • P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)
      • P Series Troubleshooting - Indexer Version - Can Enable/Disable from Drive Support Tool PTP Screen but Cannot Jog/Move
      • P Series Troubleshooting - Modbus addressing for Index objects - Writes OK but getting bad data returned (Interact Xpress)
      • P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control
      • P Series Troubleshooting - Why is my motor shaft rough? (dynamic braking setting)
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
P Series Drives - Hall-less commutation

Print Friendly and PDF

[Quick link: Getting AL-31 when using hall-less commutation? Click here.]

The P Drive supports incremental encoders with hall-less commutation as an option. To use hall-less commutation, go to the Motor/Encoder Setup page and select one of the hall-less options.

There are four hall-less commutation options available:

Optimum search 1 Commutate the motor using a minimum motion algorithm the first time the drive is enabled following power-up.
Stepper open loop search 1 Commutate the motor by forcing the motor's electrical angle the first time the drive is enabled following power-up. The motor will move up to one electrical cycle.
Optimum search 2 Commutate the motor using a minimum motion algorithm every time the drive is enabled.
Stepper open loop search 2 Commutate the motor by forcing the motor's electrical angle every time the drive is enabled. The motor will move up to one electrical cycle.

Prior to firmware version 2.00, when using hall-less commutation, the P Drive will generate an AL-31 alarm if none of the hall inputs are connected. To prevent this from happening, place a jumper between pin 5 (hall phase U) and pin 7 (digital ground) on the drive's feedback port. 

With firmware version 2.00 or higher, this jumper no longer is needed. New P Drives are shipping with this firmware. Existing units in the field can be updated in the field with Drive Support Tool software. Be certain to use version v0.88 or newer (older version of DST can cause bootloader problem):

https://divapps.parker.com/divapps/emn/download/Drives/DriveSupportTool_V0.88_64bit.msi

Note: Hall-less commutation cannot be used with motors with brakes or heavy mechanical load where the motor shaft cannot move approximately +/- 1/8 rev when enabled. 

If using an external motion controller including the ACR74C/ACR78C or ACR9000, the drive fault output isn't held low while the drive doing this algorithm. Thus the controller thinks it's enabled and ready for motion immediately. In testing, the hall-less commutation Optimum search takes about1.7 seconds so place in a delay (for ACR with AcroBasic  DWL 2)  after the drive on command is issued and then that gives enough time to complete.

If the encoder does not a have Z channel (also known as an N or Index channel), pins 8 and 9 should be left unconnected. To prevent the drive from generating an AL-34 alarm (encoder Z phase open), go to the Fault Configuration page in Drive Support Tool and check the box to disable AL-34.

Fault Configuration page:

AL-34 configuration:

Note during the Commutation, the drive will display C-run and then switch to P-run, S-run or t-run depending upon the drive control mode.

17MAY2019 DCLIFFE

01AUG2022 JHOAGLAND Update with 2.00firmware

  • hall-less
  • P Series
  • P Drive
  • commutation
  • encoder
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply