Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base ViX Encoder Resolution / Input Frequency
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base ViX Encoder Resolution / Input Frequency
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)-
      • Analog control of a Vix stepper
      • Can an Intelligent ViX-In be Programmed as a Drive
      • Configuring the ViX-drive
      • DC Brushed Motor with a ViX
      • Does the Vix have software limits?
      • Downloading Programs
      • Easi-V with Windows 7 or Windows 10
      • Homing move not complete
      • How Do I Check encoder position?
      • How to program an intelligent ViX Stepper as a Step & Direction
      • LOADENC and SCALE Commands
      • Running a Rotary Motor with a ViX-xH
      • Sample Program - Move Continuously, Stop on Inputs
      • VIX - RS232 connections
      • VIX Servo: How to Home to a Hard Stop
      • VIX Update Rates
      • ViX User Variables
      • ViX CANopen / RS-485 option
      • ViX Easi-V Error Message: Invalid data read for limits mode
      • ViX Encoder Resolution / Input Frequency
      • ViX Motor files for non-preferred BE windings
      • ViX Tuning
      • ViX servo drive Z channel encoder output
      • ViX-RJ45 RS-232 Daisy-Chain Cables
      • ViX: Connector Part Numbers
      • ViX: ViX Update Rates
      • Vix- Option 1 (MPM) Encoder Hardware Setup
      • Vix-IE with Brushed motor and Encoder
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
ViX Encoder Resolution / Input Frequency

Print Friendly and PDF
ViX250nE / ViX500nE - Encoder Resolution and Input Frequency

The ViX-E hardware will support up to 400KHz pre-quadrature signal inputs. Resolution options are limited to 1000, 1024, 2000, 4000, 4096 and 5000 line encoders/resolvers via software.

ViX250nH / ViX500nH - Encoder Resolution and Input Frequency

The ViX-H series will support up to 2.5MHz pre-quadrature encoder input, and has fully variable resolution via software. ViX-H units are suitable for use with the Renishaw RGH series unit (used on the LXR products).

The encoder output is a pass-through design (not a scaled or simulated output) and has the same maximum frequency limitation as the input (400KHz pre-quad for the ViX-E, 2.5MHz pre-quad for the ViX-H).

As the encoder output is a pass-through, on the stepper version (ViX-IM), the encoder output cannot simulate the open-loop position. The encoder output only works with an encoder input in closed-loop mode.
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply