Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base P Series Troubleshooting - Alarms and Warnings
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base P Series Troubleshooting - Alarms and Warnings
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series-
      • P Series Accessories - 50 Pin I/O Breakout Module Labels (APC-VSCN1T05)
      • P Series Accessories - AC Mains Filter (Noise Filter - RFY-4010M)
      • P Series Accessories - Brake Resistor Dimensions
      • P Series Accessories - Options and Drawings
      • P Series Cables - Bend Radius
      • P Series Cables - Encoder Cable Color Code and Specs
      • P Series Cables - High Flex Power and Feedback Cable Specifications
      • P Series Cables - Motor Power and Encoder Cables
      • P Series Cables - Multi-turn Feedback Cable Battery
      • P Series Drives - Analog Monitor (Output) Specs
      • P Series Drives - Brake Control
      • P Series Drives - Can single-turn encoder cables be converted to multi-turn cables in the field?
      • P Series Drives - End of Travel Limit Behavior
      • P Series Drives - EtherCAT Version - Safety Rating
      • P Series Drives - EtherCAT Version - STO bypass connector for the P Drive
      • P Series Drives - EtherCAT Version - STO Wiring
      • P Series Drives - Hall-less commutation
      • P Series Drives - How to Reset Single Turn Absolute Position to Zero (PM-DD example)
      • P Series Drives - How to Reset Drive's Internal Absolute Encoder Offset
      • P Series Drives - Indexer Version - How do I change the step (pulse) input resolution for the P Series in Pulse mode?
      • P Series Drives - Indexer Version - Analog Inputs (command inputs) for Torque Control (or Velocity Control)
      • P Series Drives - Indexer Version - Analog Mode or Step & Direction (Pulse) Mode Sample Configurations & Notes for ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Cabling information to ACR9000 and ACR7000 controllers
      • P Series Drives - Indexer Version - Can I get absolute encoder position from my drive?+
      • P Series Drives - Indexer Version - Clarification of Velocity Command Switch Functionality
      • P Series Drives - Indexer Version - How to do Scaling
      • P Series Drives - Indexer Version - Interact Xpress Example Project File (Modbus/RTU)
      • P Series Drives - Indexer Version - InteractX Complete Modbus Addressing Example (Modbus/RTU)
      • P Series Drives - Indexer Version - ISELx pattern (Index Addressing Inputs)
      • P Series Drives - Indexer Version - Max Encoder Output Frequency
      • P Series Drives - Indexer Version - Modbus/RTU Addresses Incorrect in User Guide
      • P Series Drives - Indexer Version - Product Overview
      • P Series Drives - Indexer Version - RS-422 Pin-out
      • P Series Drives - Input Power, Output Current, Power Ratings, and Installation Diagram (L1/L2/L3 and C1/C2) - Includes Low Voltage Configuration and Wiring
      • P Series Drives - Installation Spacing and Cabinet Losses
      • P Series Drives - Limit and Home Wiring
      • P Series Drives - Motor and Power Connector Terminals
      • P Series Drives - Motor Files and Setup for MPP / BE / SM / J / N / mSR / mPR / LXR / 110 / 210 / 310 / 410 / T1 / T2 / T3 / T4 Motors (Incremental Encoders w/ Halls)
      • P Series Drives - MPP/MPJ servo motors with the BiSS-C encoder option (4B)
      • P Series Drives - Short Circuit Current Rating (SCCR)
      • P Series Drives - UL Listing
      • P Series Drives - What is N input pin next to L1, L2, L3?
      • P Series Misc - Bayside Direct Drive Rotary R100D, R150D, R200D replacements
      • P Series Misc - Dynaserv Replacements
      • P Series Motors - Brake Option Specifications, Wiring Diagrams, Configuration Parameters (for P Series Drives)
      • P Series Motors - Mechanical Tolerances
      • P Series Motors - Pole Counts
      • P Series Motors - Shaft Load Ratings
      • P Series Motors - Speed/Torque Curves 120/240vac (PM-Fxx)
      • P Series Motors - Temperature Protection
      • P Series Motors - Torque and Voltage Constants
      • P Series Software - Drive Support Tool Overview Video+
      • P Series Software - Drive Support Tool training and Auto-tuning
      • P Series Software - Firmware and Software Archive
      • P Series Troubleshooting - Alarms and Warnings
      • P Series Troubleshooting - What is W20 and how do I fix it?
      • P Series Troubleshooting - Drive does not enable but also does not report a fault
      • P Series Troubleshooting - Drive Support Tool connects via USB ok, but the Setup Wizard and/or Firmware Update tool are not able to
      • P Series Troubleshooting - Drive Support Tool USB communications / driver Windows 10 (WIN10) and 7 (WIN7)
      • P Series Troubleshooting - Indexer Version - Can Enable/Disable from Drive Support Tool PTP Screen but Cannot Jog/Move
      • P Series Troubleshooting - Modbus addressing for Index objects - Writes OK but getting bad data returned (Interact Xpress)
      • P Series Troubleshooting - My P Series Indexer only makes Index0 moves when under input control
      • P Series Troubleshooting - Why is my motor shaft rough? (dynamic braking setting)
      • P Series Drives - Indexer Drive Connector Part Number Incorrect in rev A of User Manual
      • P Series Drives - Indexer Version - Video Training: Overview & Configuring Base Drive
      • P Series Letter of Volatility (LOV)
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
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
P Series Troubleshooting - Alarms and Warnings

Print Friendly and PDF
General Possible Cause
No motion Check if inputs are configured as STOP, POT/NOT, EMG inputs.
  Check if input definitions are incorrect or have been changed, ie SVON has changed from input1 to input2 for example.
  Check if two inputs are both defined as same type of input; only the second input would control the drive.
  Check drive configuration mode is correct (analog torque/velocity/pulse/indexer) and the MODE input state.
   
No display

The display can be turned off or changed. In Drive Support Tool software, check the settings:

Monitoring > Cyclic monitoring > 7 Segment display. Default is Drive Operation status.

If after updating firmware, you can connect with Drive Support Tool but Drive Information window FPGA version displays 0.??, the 7segment

display is blank, contact the factory at 1-707-584-7558 or emn.service@support.parker.com

   
Display is [ ]

Uninstall old version of Drive Support Tool software and download & install version0.88 DST.  Download firmware file to drive.

Cannot Enable, No Fault

Giving Enable input (hardware or via EtherCAT) or command from Drive Support Tool software and cannot enable, if running at 120vac OR DC voltage for PD-04, see this FAQ

Running at 200-240vac, cannot enable, no fault: missing factory-installed jumpers,  see this FAQ

   
Poor motion Check motor ground wire connected to drive ground (heat sink chassis).
  Pseries AC drives (PD-04, PD-10, PD-35) with Pseries motors (PM-F or PM-DD) automatically detect the motors.
  Non-Pseries motors (BE/SM/MPP/MPJ) require a motor file loaded. Check motor file is correct.
  In DST software, can the motor jog at slow speeds smoothly?
  JOG menu is a velocity jog (no positioning); 7-segment display is S-run. If this works but other positioning, check tuning
   
  If JOG menu isn't able to run at slow speeds smoothly, check mechanics attached to motor or disconnect motor from load.
  For multi-axis systems, double check motor power and feedback cables are going back to drive and feedback cables not accidentally switched.
  For encoder motors, if hall sensors aren't changing or in wrong order, test with hall-less startup or use Auto Motor Phasing
  Check motor phases are connected to drive in right order. Use Auto Motor Phasing to correct via software.

ALARM Alarm name Cause Remedy
AL-10 IPM fault Hardware Overcurrent (Motor Current Pulse Monitoring ) Mechanical binding or brake not released. Accel/decel too high. Poor tuning. Commutation (see General). Wrong motor file if non-Pseries motor. Can be faulted/damaged hw. Verify power is connected to L1/L2 and not N. Deep connector for screw terminal on motor phases, verify all 3 connected. Verify 1/2/3 are connected to U/V/W (Pseries motor cables p/n APCS-PN... are red/white/black and labeled U/V/W; P-xxx- cables are black conductors with white numbers printed on them). Apply AC power and check DC voltage in DST. Factory preset Voltage class should be 0. Damaged drive (running PD-10 or PD-35) at 120vac (does not work, must use 230vac). Disconnect motor from drive, check motor and cable for shorts.
AL-11 IPM temperature Motor Current Pulse Monitoring temperature Check same as AL-10
AL-14 Over current Software Overcurrent Check same as AL-10
AL-15 Current offset  

U/V/W-phase offsets are stored in 0x2015 - 0x2017. If abnormally large, will cause AL-15. Replace the drive is [St-23] and [St-24] are 10% or higher of the rated current.

If seeing this with firmware versions 2.0 or higher and using non-Pseries motor, back rev firmware to 1.02

Cannot back rev 2.08E units due to hardware change (2.08 ok). For 2.08E contact factory

AL-16 Current limit exceeded    
AL-21 Continuous overload When the operation overload ratio 0x2603 reaches the set warning level (0x2010), the operation overload warning (W10) sets off. When it reaches 100%, operation overload alarm (AL-21) is set. Check 0x200F Overload Check Base and 0x2010 warning level. Check same as AL-10
AL-22 Drive temperature1 The temperature is measured with the built in temperature sensor in the drive's power board. When the measured value is 95 or above, the drive overheating alarm 1(AL-22) is set. Check 0x260B Drive Temperature 1. Check temperature within control cabinet, install AC or fan. Wait 5 minutes and cycle power and do you get the fault immediately? If yes, could be damaged drive.
AL-23 Regeneration overload Show the accumulated regeneration overload of the regeneration brake due to regeneration operation. When the value reaches 100%, regeneration overload alarm (AL-23) is set. Check 0x200A regen brake resistor derating factor. Check jumpers are in p0 to PI and B to BI. These ship from the factory by default. Check regen resistor resistance and wiring. Try replacing drive.
AL-24 Motor cable open   Motor not connected. Check 0x2016, 0x2017, 0x2018 phase current setting. If uploaded from other drive after auto-tuning may not be 0.
AL-25 Temperature 2 The temperature is measured with the built in temperature sensor in the drive's power board. When the measured value is 90 or above, the drive overheating alarm 1(AL-25) is set. Check 0x260C Drive Temperature 2
AL-26 Encoder temperature Shows the temperature measured by the built in sensor of serial encoders (when encoder format (0x0201) is 4). When the measured 90 or above, the encoder heat (AL-26) is set. Check 0x260D Encoder Temperature
AL-30 Encoder communication Encoder cable not connected or loose. Wrong feedback specified. Check cable. If Pseries motor, do Factory Reset. For non Pseries motors, check motor file and re-download. Save to memory & cycle power
AL-31 Encoder cable open   For multi-axis systems, check feedback cables haven't been switched and disconnected. If Pseries motors, do factory reset and cycle power. Check firmware. Check 0x2001 is correct for the type of encoder (1 for inc encoder, 2 for BissC); save & reset drive. Check if needs to be hall-less setting based on motor part number. Miswired drive: Earth ground tied to N terminal (Negative terminal). Short in feedback cable or contamination in feedback connector. If using hall-less, one of halls has to be connected to +5vdc.
AL-32 Encoder data   Check firmware. Check feedback settings for motor. Bad cable or damaged encoder.
AL-33 Motor setting   Check the [P0-00] setting
AL-34 Z Phase open   Check same as AL-31. Users can mask off checking for this error in Fault Configuration.
AL-35 Low battery   Replace battery. See user manual.
AL-36 Sinusoidal Encoder amplitude    
AL-37 Sinusoidal Encoder frequency    
AL-38 Encoder setting error    
AL-40 Under voltage   Monitoring > Cyclic Monitoring check DC-Link Voltage. If PD-04 and running at 120vac, if the firmware was updated, need to enable 120vac operation: CLICK HERE 
AL-41 Over voltage   Monitoring > Cyclic Monitoring check DC-Link Voltage
AL-42 Main power fail   Check AC mains input (L1 / L2 / L3)
AL-43 Control power fail   Check AC mains input (C1 / C2)
AL-50 Over speed limit When the set value is higher than the motor's maximum speed, the detection level is determined by the motor's maximum speed Check 0x230F Over Speed Detection Level. Do factory reset and if non-Pseries motor reload motor file. Check electronic gear ratio, check speed command scale.
AL-51 Position following  

Check wiring for motor (U-V-W in order on motor connector) with ground connected to drive ground (heatsink chassis), mechanical jam/binding, acceleration too high, re-tune motor. Voltage too low for that motor at that speed. Speed commanded too high.

If EtherCAT drive, disconnect EtherCAT controller and from Drive Support Tool, try JOG at low speed. If this works but the controller does not, check the Gear Ratio - Motor Revolutions and Shaft Revolutions setting.

AL-52 Emergency stop    
AL-53 Excessive Speed deviation Excessive speed error occurs when the errors of speed command and speed feedback exceed the set. Check tuning. Check mechanical binding. If braked motor, check brake is releasing. Check firmware version. Check 0x2310 Excessive Speed Error Detection Level. Trace Command Speed (0x2601) and Feedback Speed (0x2600). Commutation (add details).
    If in torque mode, velocity is still monitored Check 0x230E Speed Limit Value at Torque Control Mode
AL-54 Encoder2 Position difference    
AL-60 USB communication    
AL-63 Parameter checksum  

Check value of parameters. Reset factory default. Check file isn't corrupted. 

Drive displays this after firmware update; in DST do cyclic reset or cycle power on drive.

AL-64 Parameter range   Check value of parameters.
AL-71 Invalid Factory setting   Check value of parameters. Check firmware version.
AL-72 GPIO setting   Check discrete output settings don't have 2 set to the same type.
       
Slow USB upload to file   Make sure correct drive type is selected. If set for IndexerDrive but its EtherCAT unit, software works but the upload from drive is really slow, eventually status bar completes but doesn't pop window to save drive config.

WARNING Warning name Symptom/Cause/Remedy
W01 Main power fail Check AC mains input
W02 Encoder battery low Replace battery. See user manual.
W04 Software position limit  
W08 Excessive DB current More than the max torque commands has been entered
W10 Operation overload Check 0x2603 accumulated operation overload. When the operation overload ratio reaches the set warning level (0x2010), the operation overload warning (W10) sets off. When it reaches 100%, operation overload alarm (AL-21) is set.
W20 Abnormal drive/motor combination

Drive current large compared to motor. Motor is large compared to drive, such as PM-FCL04 with PD-04.

See P Series Troubleshooting - What is W20 and how do I fix it?

W40 Low voltage DC voltage is less than 190V. See AL-40
W80 Emergency signal input Check IO wiring for the input defined as EMG

Note: Warnings can be masked in DST software Fault menu > Fault Configuration.

P-series (AC) drives & motor link: http://www.parkermotion.com/products/Servo_Drives__7319__30_32_80_567_29.html

Pseries_Faults.xlsx

keywords:

servo fault error P series PD-04P PD-04C PD-10P PD-10C PD-35P PD-35C 

PD04P PD04C PD10P PD10C PD35P PD35C

12/18/19jh Updated AL-30

8/6/21jh Updated FPGA 0.??

10/22/21jh Added Cannot Enable, No Fault,  Added note on AL-51 for EtherCAT

01/19/22 DCLIFFE Added W20 link, updated metadata.

6/3/22jh Add AL-15 and update FGPA 0.??

  • fault
  • Alarm
  • P Series