Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Are the TS8000 HMI's still available and what should I migrate to?
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Are the TS8000 HMI's still available and what should I migrate to?
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
  • AC/DC Industrial Drives-
    • AC10+
    • AC30+
    • DC590+ Series+
    • AC890 Series+
    • AC15/AC20+
    • Legacy/Discontinued Products-
      • AC690+ Series (Discontinued)+
      • TS8000, DSI3, & DSI8000 (Discontinued)-
        • Are the TS8000 HMI's still available and what should I migrate to?
        • Converting DSI3 configurations to Crimson 3.1
        • Converting DSI8000 configurations to Crimson 3.1
        • DSI3 and DSI8000 Project Compatibility
        • TS8015 communication bug
        • What ports are on my TS8000 do I use, how do I program it?
      • 5507 Analog Panel Meters (Discontinued)
      • AC584 Series (Discontinued)
      • DC590 Series (Discontinued)
      • AC620 Series (Discontinued)
      • AC650 Series (Discontinued)
      • What do I replace my AC650 drive with?
      • How can I connect to a 590C or 590D with DSE Lite?
      • L5392 Color LinkStation Information
      • Replacement LINK Fiber Optic Cable
      • What is DSD and LINK?
    • What software and communication cable are used for programming?
    • DSE Lite, Drive Firmware, and Project Compatibilities
    • How do I update my DSE, DSELite, DSI3, DSI8000, or DSD software?
    • How do I migrate my DSE (DSE890), DSELite, DSD software to a new computer?
    • Why does DSE or DSELite crash when creating or opening a new project?
    • How can I flash the LinkNet Techbox firmware?
    • What is an Autotune and how do I run one?
    • Do you have CAD available for SSD Products? AC10, AC30, 590+, 650 (OBX), 690+ (OBX), 890
    • 6053...6054...6055...? Techbox options
    • How do I cross a Legacy or Parker European part number to modern Parker North American part numbers?
    • Maximum Speeds for VFD drives
    • Replacement keypad part numbers (590+ / 690+ / 890 / AC30 / AC10)
    • What is 'BOOST' in Parker VFD drives?
    • 6053 DNET Techbox Firmware Incompatibilities
    • DESAT (OVER I) Fault
    • Constant Torque (CT) versus Variable Torque (VT) in VFDs
    • DSE890 and DSELite Ethernet Connection Port Numbers
    • ACxx scope tool problems with Windows 11
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
Are the TS8000 HMI's still available and what should I migrate to?

Print Friendly and PDF

The TS8000 last time buy was announced at the end of 2019.

Here is the associated sales bulletin: TS8000 LTB Bulletin

For new applications that require an HMI, Parker's XT or IX HMI lines may be considered. Contact your local Parker Distributor or Parker Applications to determine the best fit for your application.

Alternatively if you are replacing a TS8000 system, a potential solution would be Red Lion's CR3000 line. DSI3 and DSI8000 project files (originally used with the TS8000) can be converted into Red Lion's CR3.1 projects to use in  their associated software. See the adjacent FAQs in the sidebar for how to convert either DSI3 or DSI8000 project files into CR3.1 files.

  • last time buy
  • LTB
  • TS8000
  • HMI
  • migrate
  • replace
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply