Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base IX/PCA Misc - Replacement Mounting Clamps (Clips) for IXA / PCA / XTA /PTA Models
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base IX/PCA Misc - Replacement Mounting Clamps (Clips) for IXA / PCA / XTA /PTA Models
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
  • Visualization and Human Machine Interface (HMI)-
    • General Communications Driver+
    • Interact (Legacy)+
    • InteractX+
    • Interact Xpress+
    • IX / PCA-
      • IX/PCA Misc - Back Revving an IX to an earlier version of InteractX or Windows
      • IX/PCA Misc - Change Com port used by Drivers on runtime HMI without development InteractX
      • IX/PCA Misc - Com Port Configuration
      • IX/PCA Misc - Replacement Mounting Clamps (Clips) for IXA / PCA / XTA /PTA Models
      • IX/PCA Misc - Using the PHM and PM1 Remote Monitors with the IX / PCA Headless units
      • IX/PCA Troubleshooting - Ethernet communications problem - Can ping but drivers will not connect
      • IX/PCA Troubleshooting - Grounding / Noise issues
      • IX/PCA Troubleshooting - Hangs up during Windows shutdown (Acronis True Image is terminating . . . )
      • IX/PCA Troubleshooting - Hard Drive Full Error - IX or PCA with Windows 7 64bit and Acronis True Image 2016
    • IPX / IPC (Discontinued)+
    • PHM / PM1 Industrial Monitors (Discontinued)+
    • PA / PS / P1-P9 (DOS-based Interact HMI)+
    • PX / HPX InteractX HMIs (Discontinued)+
    • CE Declaration of Conformity for HMI
    • CTC/HMI: Connector Part Numbers
    • My HMI will not boot. Says no boot device found even after I ran the Flashback utility for my model HMI
    • Parker Factory Display Troubleshooting - Step 3 Error when clicking Design in your PFD Project
    • Latest versions of HMI software packages
    • Failed install / Can't install because of pending/suspended action. Can't uninstall and Installshield quits or throws an error and can not continue.
    • PowerStation Accessories - Mounting kits, Connectors, Protective Overlays
    • What HMI software runs on which models of HMI? (Consolidated History of HMI and Software Versions)
    • What software is on my Parker/CTC HMIs?
  • Servo Drives and Servo Drive/Controllers+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
IX/PCA Misc - Replacement Mounting Clamps (Clips) for IXA / PCA / XTA /PTA Models

Print Friendly and PDF

For screen sizes 7" through 10" the mounting clips are available individually as part number 02-026781-01, available to order through the local distributor.

   This clip (02-026781-01) is used with models IXA-007, IXA-010, PCA-007, PCA-010, XTA-007, XTA-010, PTA-007, and PTA-010.

7" units ship with 4 clips

10" units ship with 10 clips

For screen sizes 15" through 22" the mounting clips are available individually as part number 02-026782-01, available to order through the local distributor.

   This clip (02-026782-01) is used with models IXA-015, IXA-022, PCA-015, PCA-022, XTA-015, XTA-022, and PTA-015.

15" units ship with 10 clips

22" units ship with 12 clips

See full user guide for complete installation instructions including the appropriate tightening torque to ensure correct sealing and to avoid potential damage to the bezel.

Note - the headless units (no display) do not use mounting clips for installation as an option.

glh 11/2019

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply