Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base 6053...6054...6055...? Techbox options
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base 6053...6054...6055...? Techbox options
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
  • AC/DC Industrial Drives-
    • AC10+
    • AC30+
    • DC590+ Series+
    • AC890 Series+
    • AC15/AC20+
    • Legacy/Discontinued Products+
    • What software and communication cable are used for programming?
    • DSE Lite, Drive Firmware, and Project Compatibilities
    • How do I update my DSE, DSELite, DSI3, DSI8000, or DSD software?
    • How do I migrate my DSE (DSE890), DSELite, DSD software to a new computer?
    • Why does DSE or DSELite crash when creating or opening a new project?
    • How can I flash the LinkNet Techbox firmware?
    • What is an Autotune and how do I run one?
    • Do you have CAD available for SSD Products? AC10, AC30, 590+, 650 (OBX), 690+ (OBX), 890
    • 6053...6054...6055...? Techbox options
    • How do I cross a Legacy or Parker European part number to modern Parker North American part numbers?
    • Maximum Speeds for VFD drives
    • Replacement keypad part numbers (590+ / 690+ / 890 / AC30 / AC10)
    • What is 'BOOST' in Parker VFD drives?
    • 6053 DNET Techbox Firmware Incompatibilities
    • DESAT (OVER I) Fault
    • Constant Torque (CT) versus Variable Torque (VT) in VFDs
    • DSE890 and DSELite Ethernet Connection Port Numbers
    • ACxx scope tool problems with Windows 11
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
6053...6054...6055...? Techbox options

Print Friendly and PDF

The 590+ and 690+ (OBX) share techbox options and part numbers:

  • 6055 - Communications Option
    • Used in ALL 590+ drives.
    • (OBX) Used on 690+ Frame C through J
  • 6054 - Feedback Option
    • (OBX) Used on 690+ Frame C through J
  • 6053 - Communication Option or Feedback Option for the 690+ Frame B ONLY. Only one 6053 option is allowed on a Frame B 690+, and it will replace the keypad.

Restating:

  • ALL 590+ drives use "6055" Communication Options
  • ALL 590+ drives use their own feedback designation options.
  • (OBX) 690+ Drives Frame C or larger used "6055" Communication Options
  • (OBX) 690+ Drives Frame C or larger used "6054" Feedback Options. 
  • Frame B 690+ used "6053" options as Communication or Feedback Options. This will also replace the keypad.

Note: By assumption each drive will be able to have BOTH one feedback option, and one communication option (besides the Frame B 690+). An exception to this rule is the 6054/HTTL/00 encoder board. Despite being a feedback option as its designation details, it fits into the communication slot on the drive.

11FEB20 JD

27Feb23 JD update

  • 6055
  • frame c
  • 6053
  • feedback
  • Frame B
  • option
  • 6054
  • communication
  • 590+
  • 690+
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply