The high-flex cabling for P Series motors is designed to meet demanding flex cycle requirements. The cables are based on ROIREV-SB cable stock from LS. The most pertinent specifications are provided here.
Model | APCS-PFxxLS |
Conductors | 4 stranded |
Gauge | 18 AWG (0.75 mm2) |
Diameter | 7 mm |
Bend Radius | 35 mm |
Bend Cycles | 5 million |
Torsion Cycles | 8 million |
Model | APCS-EFxxES |
Conductors | 4 stranded pair |
Gauge | 24 AWG (0.2 mm2) |
Diameter | 6.9 mm |
Bend Radius | 35 mm |
Bend Cycles | 5 million |
Torsion Cycles | 8 million |
Full cable stock specifications are available from LS here.
Customers intending to build their own high-flex cables can use this cable stock or something similar. Parker also offers cost-effective pre-built cables in 3 m, 5 m, 10 m and 20 m lengths. These cables usually have very short lead times.
[Quick Link: P Series Encoder Cable Color Code and Specs]
04JUN2020 DCLIFFE