Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Updated Control Terminal Torque Specifications for AC10 VFD’s
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Updated Control Terminal Torque Specifications for AC10 VFD’s
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
  • AC/DC Industrial Drives-
    • AC10-
      • AC10 Heat Dissipation
      • AC10: Is the keypad detachable during operation?
      • AC10: Why am I getting over-voltage trips?
      • AC10: Why is my AC motor running hot?
      • Can I program through the keypad and DSELite on the AC10?
      • How can I configure an AC10 to run at two different speeds without using an analog input?
      • How do I connect an AC10 to a TS8000?
      • How do I clone the AC10 with the 1002-00 module?
      • How do I connect to an AC10 with the 1002-00 module as a serial converter, and DSELite?
      • How do I connect to an AC10 using a generic RS485 device, and DSELite?
      • How do I connect to an AC10 using a generic RS485 device, and PDB?
      • How do I implement a Fast Stop circuit on the AC10?
      • How do I know what firmware revision my AC10 is?
      • How do I reset an AC10 back to factory defaults?
      • How do I reset the master password in an AC10?
      • How do I set up an AC10 for torque control?
      • In what type of package is the AC10 available?
      • What are the basic parameters to run an AC Induction motor from just the keypad?
      • What are the basic wiring connections of the AC10?
      • What are the environmental operating conditions for the AC10?
      • What are the minimum and maximum 3-phase input voltage ratings for the AC10?
      • What default configurations are available for the AC10?
      • What is the current overload rating for the AC10 drive?
      • What kind of I/O is available on the AC10?
      • What safety standards does the AC10 meet?
      • What software and communication cable are used for programming an AC10?
      • Why won't my AC10 run my motor?
      • AC10 Modbus-RTU Example to Interact Xpress HMI (XTA)
      • Can an AC10 run a PMAC motor?
      • How does the password protection feature work in the AC10 (via DSE Lite)?
      • How does the password protection feature work in the AC10 (via the keypad)?
      • Updated Control Terminal Torque Specifications for AC10 VFD’s
      • When I try to Install or Full Install from DSE Lite to my AC10 nothing happens.
      • Where do I get the AC10's Modbus RTU / programming connector?
    • AC30+
    • DC590+ Series+
    • AC890 Series+
    • AC15/AC20+
    • Legacy/Discontinued Products+
    • What software and communication cable are used for programming?
    • DSE Lite, Drive Firmware, and Project Compatibilities
    • How do I update my DSE, DSELite, DSI3, DSI8000, or DSD software?
    • How do I migrate my DSE (DSE890), DSELite, DSD software to a new computer?
    • Why does DSE or DSELite crash when creating or opening a new project?
    • How can I flash the LinkNet Techbox firmware?
    • What is an Autotune and how do I run one?
    • Do you have CAD available for SSD Products? AC10, AC30, 590+, 650 (OBX), 690+ (OBX), 890
    • 6053...6054...6055...? Techbox options
    • How do I cross a Legacy or Parker European part number to modern Parker North American part numbers?
    • Maximum Speeds for VFD drives
    • Replacement keypad part numbers (590+ / 690+ / 890 / AC30 / AC10)
    • What is 'BOOST' in Parker VFD drives?
    • 6053 DNET Techbox Firmware Incompatibilities
    • DESAT (OVER I) Fault
    • Constant Torque (CT) versus Variable Torque (VT) in VFDs
    • DSE890 and DSELite Ethernet Connection Port Numbers
    • ACxx scope tool problems with Windows 11
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
Updated Control Terminal Torque Specifications for AC10 VFD’s

Print Friendly and PDF

It has been determined that the AC10 control terminal torque specification of 0.6Nm in the product manuals for both the IP20 and IP66 (NEMA4X) versions is incorrect. The correct control terminal torque specifications are as follows:

           

IP20 Version  P/N’s beginning 10G-

           Frame 1                         0.2Nm

           Frames 2 & larger          0.4Nm

 

IP66 (NEMA4X) Version  P/N’s beginning 16G-

            All Frames                     0.4Nm

glh 9/2020

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply