Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Aries encoder output - Quadrature or SSI?
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Aries encoder output - Quadrature or SSI?
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)-
      • Controller (CE)+
      • Drive only (AE,AR, SE, SR)-
        • 3rd party resolver with resolver based Aries drive
        • Aries ARxxSE/ARxxSR tuning for Step/Direction
        • Aries Drive Family Letter of Volatility
        • Aries encoder output - Quadrature or SSI?
        • Galil DMC to Aries Connections
        • Hall-only Commutation
        • Meaning of the Status LEDs
        • Operating System Update Notes
        • RS485: PC connections through B&B Electronics 485BAT3 to Aries
        • Using single-ended inputs with the Aries
        • VIDEO: How to Configure Aries Servo Drives
        • What does it mean when my left LED is flashing 1 yellow and 5 green?
        • Why are Aries motor parameters missing?
        • Why is my Aries torque-drive clicking?
        • Why is my enable LED flashing?
        • Why is there a delay before motion on my Aries?
      • EPL+
      • AR-20 and AR-30 minimum AC voltage
      • Absolute Encoders & Drive Compatibility
      • Aries - MaxPlus (MPM) Encoder Option 1 Connection
      • Aries - MaxPlus (MPM) Resolver Option 1 Connection
      • Aries Brake Delay
      • Aries Drive: Connector Part Numbers
      • Bayside GM Gearmotor Files for Aries
      • Cables to connect GM motors to Parker Drives
      • Can I use Aries drives with MX80L linear motor stages?
      • DTALK with Aries 3.32 & higher firmware
      • E27 Bridge Hardware Fault
      • E54 Feedback Loss Fault - 5 Green Flash 1 Yellow
      • How do I power an ARIES with 3 phase?
      • How do I know Aries SFB is set to auto-detect?
      • How to Update Operating System (Firmware)
      • Manual Alignment Procedure
      • Peak Current Time from Compumotor Drives
      • Aries drive won't enable
      • Selecting a Fuse
      • Using R100,R150 and R200 with Aries
      • Aries (AR-xxAE or AR-xxSE) Recommended Replacements
      • Aries 2000/3000 watt Replacements (AR-20AE, AR-30AE, AR-20SE, AR-30SE)
      • Aries Resolver Replacement (AR-01AR, AR-02AR, AR-04AR, AR-08AR, AR-13AR, AR-01SR, AR-02SR, AR-04SR, AR-08SR, AR-13SR)
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
Aries encoder output - Quadrature or SSI?

Print Friendly and PDF

The Aries servo drive is a very versatile drive. It is able to read encoders or resolvers, and output a simulated "differential quadrature encoder signal" from pins 3,4,5, and 6 on the Drive I/O connector (A+, A-, B+, B-, respectively).

The Aries can also read Heidenhein's EnDat (up to version 2.1) absolute encoders. In this case, instead of outputting quadrature encoder signals, the Aries outputs an SSI signal containing the encoder data. In this mode, the clock (CLK) and data (DATA) channels are again pins 3-6; CLK+, CLK-, DATA+, and DATA-, in that order, take the places of A+,A-,B+, and B-.

The Aries uses the same feedback cable (F-1A1-XX), regardless of what feedback type is being used.

The Aries SSI output specifications follow: 

SSI Clock Frequency = 1562.5 kHz

(the clock frequency can operate at lower SSI frequencies, really being determined by the clock signal coming from the controller sending the clock signals to the Aries drive)

SSI Data Format = Gray Code

SSI Data Bit Width = 31

SSI Data Bit Limit = 31

 

updated glh April 2013

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply