Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base High Pot Option
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base High Pot Option
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
  • AC/DC Industrial Drives+
  • Gearheads+
  • Servo Motors+
  • Step Motors+
  • Linear and Rotary Positioners-
    • IForce Linear Servo Motors & Positioners-
      • When should I used a linear motor stage?
      • What are the main precision application types for linear motor stages?
      • Can Parker provide custom linear motor stage solutions?
      • 110 WD0 Motor Specifications
      • 310 Coil Bar Side Mounting Locations
      • Air Cooling and Liquid Cooling Notes
      • Can I use the motor in vertical applications?
      • Current Derate for less <0.5pitch moves
      • D Dual parallel winding specs
      • Different types of linear motors
      • Do the magnets lose their magnetism with time?
      • Does the motor coil float between the magnets?
      • Hall-Effect, Home and Limit Module Wiring
      • High Pot Option
      • How do I select a linear motor?
      • How to Wire MHED Limit/Home/Halls Module
      • IForce Coil Compatibility in Vacuum Environments
      • Importance of mechanical alignment
      • Inspection Report
      • LEM Feedback Troubleshooting & Replacements
      • LME vs PLME Linear Magnetic Encoders
      • ML18 Track Weights
      • Motors used underwater or in the presence of oils
      • No motors listed in WinTips motor database?
      • Old IForce actuator part numbering
      • Omega 44004 Thermistor Info
      • Parker MotionSizer - Temperature Rise Calculation
      • Phasing Diagram
      • Renishaw Optical Encoders
      • Trilogy Electrical Pitches
      • Trilogy Extension Cables
      • Trilogy High Flex Cable Specifications
      • Trilogy IForce Cooling Options
      • Trilogy IForce Custom High Vacuum Options
      • Trilogy Motor Summary & Drive Compatibility
      • Trilogy Motors with Non-Parker Servo Drives
      • What are the minimum bend radii of Trilogy THF flex cables?
      • What voltage for IForce hall-effect sensors?
      • Which MHED is used within the positioners?
      • Why do some motors have steel laminations?
      • Why lamination designs skew or angle their magnets
      • Winding Tolerances and Resistance Measurement
    • MX80+
    • mSR+
    • Ripped Series Linear Motors & Positioners+
    • LXR+
    • mPR+
    • XE+
    • XR+
    • ZP Wedge+
    • P8S Position Sensor order codes
    • How can I know if a given actuator is suitable for use in a specific environment?
    • Manufacturer Grease Standardization
    • I need speed and accuracy over a long length. What type of actuator should I use?
    • What type of encoder options are available for the Trilogy Series?
    • What type of material is used for the base of the Trilogy Linear Motor Positioners?
    • LBB / LBZ / LBN Linear Actuator Model Numbers
    • Parker Limit and Home Sensor Compatibility
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
High Pot Option

Print Friendly and PDF

All IForce linear servo motors are high potential (high-pot) tested to 775 Volts phase-to-phase, and phase-to-ground.

Elevated high-pot testing of up to 1800 Volts is available as a custom option.  It is recommended that only the high-pot level needed be tested.  The higher the voltage, the more destructive the test is to the insulation of the coil.

 

Updated JME 11/20/12

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply