Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Aries Ethernet Powerlink (EPL) Replacement (AR-04PE, AR-08PE, AR-13PE)
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Aries Ethernet Powerlink (EPL) Replacement (AR-04PE, AR-08PE, AR-13PE)
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)-
      • Controller (CE)+
      • Drive only (AE,AR, SE, SR)+
      • EPL-
        • Aries Ethernet Powerlink (EPL) Replacement (AR-04PE, AR-08PE, AR-13PE)
        • Aries-EPL Digital Filtering
        • How to Convert an AriesCE to AriesPE (AriesEPL)
      • AR-20 and AR-30 minimum AC voltage
      • Absolute Encoders & Drive Compatibility
      • Aries - MaxPlus (MPM) Encoder Option 1 Connection
      • Aries - MaxPlus (MPM) Resolver Option 1 Connection
      • Aries Brake Delay
      • Aries Drive: Connector Part Numbers
      • Bayside GM Gearmotor Files for Aries
      • Cables to connect GM motors to Parker Drives
      • Can I use Aries drives with MX80L linear motor stages?
      • DTALK with Aries 3.32 & higher firmware
      • E27 Bridge Hardware Fault
      • E54 Feedback Loss Fault - 5 Green Flash 1 Yellow
      • How do I power an ARIES with 3 phase?
      • How do I know Aries SFB is set to auto-detect?
      • How to Update Operating System (Firmware)
      • Manual Alignment Procedure
      • Peak Current Time from Compumotor Drives
      • Aries drive won't enable
      • Selecting a Fuse
      • Using R100,R150 and R200 with Aries
      • Aries (AR-xxAE or AR-xxSE) Recommended Replacements
      • Aries 2000/3000 watt Replacements (AR-20AE, AR-30AE, AR-20SE, AR-30SE)
      • Aries Resolver Replacement (AR-01AR, AR-02AR, AR-04AR, AR-08AR, AR-13AR, AR-01SR, AR-02SR, AR-04SR, AR-08SR, AR-13SR)
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
Aries Ethernet Powerlink (EPL) Replacement (AR-04PE, AR-08PE, AR-13PE)

Print Friendly and PDF

Aries PE drives are no longer available for sale. Repairs will be supported for three years or until supplies of repair parts are exhausted. Contact your local Parker Automation Technology Center (ATC) distributor for an RMA number for repairs.

 

Suggested Replacements  

Aries PE drives were used exclusively with Parker ACR9030/9040 Ethernet Powerlink controllers. The Compax3 also has an Ethernet Powerlink option for use with ACR EPL controllers and would be the best choice for replacement.

           

Part numbers 

Aries

Compax3

AR-04PE

S025V2F12I30T11M00

AR-08,13PE

S063V2F12I30T11M00

 

Replacement Notes

Control Interface

Aries

Compax3

Ethernet Powerlink

Ethernet Powerlink

 

The ACR controller creates a private Ethernet Powerlink network for controlling servo drives. Both Aries PE and Compax3 with (designated part numbers) can be included in the network. Most of the controller-to-drive and motion functions are the same regardless of which drive is used. Existing projects will require minor configuration changes when substituting Compax3 for Aries PE. In some cases, minor modification to programs may be necessary. Parker’s Application Engineering team can help review project.

 

Motor Feedback

Aries

Compax3

Supports incremental encoders (TTL) with and without halls and Endat2 feedback

Supports “Q” and “3E” smart incremental encoders

Feedback Cable:

Incremental encoder: F-1A1-XX 

Endat Absolute: F-1A2-XX

Supports incremental encoders (TTL) with and without halls and Endat2 feedback

 

 

Feedback Cable:

Incremental encoder: F-2C1-XX 

Endat Absolute: F-2A2-XX

 

The Aries also supports the obsoleted (in 2013) Parker “Q” and “3E” smart encoders. These smart encoders provided the Aries with motor configuration data and incremental position (TTL) data. Halls signal were not included with these motors. When using P Series or Compax3 with Q or 3E smart encoders, hall-less commutation would be required. Please evaluate if this method is appropriate for the application. If not, motor replacement with a suitable encoder is necessary.

 

Input Voltage

Aries

Compax3

100-230VAC single phase input for both mains and control voltage

100-230VAC single phase input

Control power requires 24VDC

 

Configuration Software

Aries

Compax3

ACR-View via connection to ACR EPL controller

C3 Servo Manager

RS232 communication

or Ethernet using EPL ports

Dimensions

2/12/21 jw  correct C3 part numbers

  • AR-13PE
  • AR-08PE
  • AR-04PE
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply