Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base What replaces a 87-014030-02A? Part number is ZETA4
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base What replaces a 87-014030-02A? Part number is ZETA4
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
  • Stepper Drives and Stepper Drive/Controller-
    • Zeta (Legacy)-
      • Stepper Motor Current Settings
      • Are the ZETA dip switches Apk or Arms?
      • Basic Setup on a ZETA61XX
      • Can Motion Architect run in Windows 7
      • Changes in Input Specifications for ZETA6104
      • Differences between OEMZL6104 and Zeta6104?
      • DRES Command
      • Getting Motion Without P-CUT Grounded
      • Maximum Cable Lengths
      • Problems with the EASON1000 and ZETA6104
      • RS485 2-wire Connection to Zeta6nnn
      • Video: How to Use Motion Architect to Upload/Download to 6000 series
      • VIDEO: Zeta6000: How to upload & download using MotionPlanner
      • What are the power req for OEM6104ZL?
      • What replaces a 87-014030-02A? Part number is ZETA4
      • What replaces a ZETA6104 or ZETA6108? OEM6104?
      • ZETA / OEMZL Family Connector Part Numbers
      • Zeta6104 Daisy Chaining Drives Together using Motion Planner
      • Zeta: Connector Part Numbers
      • Zeta: How much filtering is done internally?
    • E-Series+
    • VIX IM (Legacy)+
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
What replaces a 87-014030-02A? Part number is ZETA4

Print Friendly and PDF

87-014030-02A is the part number for the magnetic label mounted on the side of the ZETA4, showing the current and drive stepper resolution settings.

The ZETA4 is part number to purchase replacements. This model number is on the same label as the serial number with a bar code also on the same side of the Zeta as the above magnetic label.