Model numbers that start with LBB / LBZ / LBN are part of our HPLA linear actuator family and are specifically European part numbers.
For example: LBB080EP01926NRQ00000NNN
[LBB] : Linear Actuator, Timing Belt Drive
[080] : Cross-Section Profile - 80x80mm
[E] : Extended Carriage with Load Attachment Plate
[P] : Polymer Wheels
[01926]: Stroke = 1926mm (overall length= 2618mm)
[NR] : Hollow Shaft Bearing (prepared for Gearbox Mounted Right)
[Q] : Flange for Planetary Gearbox PE4 (PLE80/90)
[00000]: Single Axis System (centre distance not applicable)
[N] : Actuator without Steel Strip
[N] : Standard Material Version
[N] : No Linear Encoder Option
[080] : Cross-Section Profile - 80x80mm
[E] : Extended Carriage with Load Attachment Plate
[P] : Polymer Wheels
[01926]: Stroke = 1926mm (overall length= 2618mm)
[NR] : Hollow Shaft Bearing (prepared for Gearbox Mounted Right)
[Q] : Flange for Planetary Gearbox PE4 (PLE80/90)
[00000]: Single Axis System (centre distance not applicable)
[N] : Actuator without Steel Strip
[N] : Standard Material Version
[N] : No Linear Encoder Option
Most of these LBB (et al) models use motor mounting options for European motors that are not standard HPLA options here in North America.
However, we can quote these with custom mounting blocks once requested through a local distributor. The full LBB / LBZ / LBN number will be required.
This is a link to the European catalog (for reference) to understand the European ordering code and options (page 54).
glh May 2021