Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Replacement LINK Fiber Optic Cable
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Replacement LINK Fiber Optic Cable
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
  • AC/DC Industrial Drives-
    • AC10+
    • AC30+
    • DC590+ Series+
    • AC890 Series+
    • AC15/AC20+
    • Legacy/Discontinued Products-
      • AC690+ Series (Discontinued)+
      • TS8000, DSI3, & DSI8000 (Discontinued)+
      • 5507 Analog Panel Meters (Discontinued)
      • AC584 Series (Discontinued)
      • DC590 Series (Discontinued)
      • AC620 Series (Discontinued)
      • AC650 Series (Discontinued)
      • What do I replace my AC650 drive with?
      • How can I connect to a 590C or 590D with DSE Lite?
      • L5392 Color LinkStation Information
      • Replacement LINK Fiber Optic Cable
      • What is DSD and LINK?
    • What software and communication cable are used for programming?
    • DSE Lite, Drive Firmware, and Project Compatibilities
    • How do I update my DSE, DSELite, DSI3, DSI8000, or DSD software?
    • How do I migrate my DSE (DSE890), DSELite, DSD software to a new computer?
    • Why does DSE or DSELite crash when creating or opening a new project?
    • How can I flash the LinkNet Techbox firmware?
    • What is an Autotune and how do I run one?
    • Do you have CAD available for SSD Products? AC10, AC30, 590+, 650 (OBX), 690+ (OBX), 890
    • 6053...6054...6055...? Techbox options
    • How do I cross a Legacy or Parker European part number to modern Parker North American part numbers?
    • Maximum Speeds for VFD drives
    • Replacement keypad part numbers (590+ / 690+ / 890 / AC30 / AC10)
    • What is 'BOOST' in Parker VFD drives?
    • 6053 DNET Techbox Firmware Incompatibilities
    • DESAT (OVER I) Fault
    • Constant Torque (CT) versus Variable Torque (VT) in VFDs
    • DSE890 and DSELite Ethernet Connection Port Numbers
    • ACxx scope tool problems with Windows 11
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
Replacement LINK Fiber Optic Cable

Print Friendly and PDF

All LINK fiber optic products are discontinued, including the fiber optic cable stock used to connect different modules.  However, the fiber optic cable stock is a common variety and can be purchased from several vendors.  The type of cable required is GHCP4001 (1000 µm diameter simplex).  Fiber optic cables offered by Parker were typically plastic for their higher durability, but glass fiber optic cables were sometimes used for long cable runs.

Although LINK components are no longer available, many older machines can be updated to use LINKnet, allowing them to remain viable well into the future.  LINKnet is Parker's Ethernet-based follow-on to LINK and is backwards compatible with many older drives.  For more information on upgrading from LINK to LINKnet, contact us at emn.service@support.parker.com.

14JUN2021 DCLIFFE

  • cable
  • link
  • fiber optic
  • SSD
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply