These connectors are included with the controller.
Below are our part numbers and the vendor's part numbers if users want to purchase spares or replacements.
Product | Connector Part Number | Available for Purchase? |
Quantity per Controller |
Description | Function | On Shore Part No. |
ACR74C or ACR78C |
43-021606-01 | Yes | 2 | CONN,2P,FLNG MNT |
Controller Input, Motion Enable Input |
OSTTJ025102 |
ACR74T | 43-021606-01 | Yes | 1 | CONN,2P,FLNG MNT | Motion Enable Input | OSTTJ025102 |
43-033021-01 | 1 | CONN,4P,FLNG MNT | Motor Input Power | OSTTJ045102 (black) OSTTJ045152 (green) | ||
ACR74V | 43-021606-01 | Yes | 2 | CONN,2P,FLNG MNT |
Control Power, Motion Enable Input |
OSTTJ025102 |
43-033021-01 | 2 | CONN,4P,FLNG MNT | Motor Input Power | OSTTJ045102 (black) OSTTJ045152 (green) | ||
43-021068-01 | 4 | CONN,6P,FLNG MNT | Motor Power | OSTTJ065102 (black) OSTTJ065152 (green) | ||
ACR78V | 43-021606-01 | Yes | 2 | CONN,2P,FLNG MNT |
Control Input Power, Motion Enable Input |
OSTTJ025102 |
43-033021-01 | 4 | CONN,4P,FLNG MNT | Motor Input Power | OSTTJ045102 (black) OSTTJ045152 (green) | ||
43-021068-01 | 8 | CONN,6P,FLNG MNT | Motor Power | OSTTJ065102 (black) OSTTJ065152 (green) |