Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base ZETA, S, ES Series Step Motors Discontinued & Suggested Replacements
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base ZETA, S, ES Series Step Motors Discontinued & Suggested Replacements
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
  • Step Motors-
    • A/AX Motors - A vs M motors
    • eCLM Motors - Stepper motor Resonant speeds
    • General - Checking Stepper Motor Phases.
    • General - Connectors on Step Motor Cables?
    • General - Custom Stepper Motors
    • General - Encoder Option Clarification for Step Motors (-EC or -E options )
    • General - How many steps per revolution do our motors have?
    • General - Operating Temperature Range for Stepper Motors
    • General - Series vs Parallel wiring in motors
    • General - Step Drive and Motor Compatibility Chart (older legacy lines)
    • General - Stepper Cross-Over Chart (discontinued models)
    • General - Stepper Motor Fault.
    • General - Steppers: Determining Pinouts
    • General - Unipolar and Bipolar motors.
    • General - Unipolar Drive Wiring with Bipolar Motors
    • General - Why is my stepper motor getting hot?
    • LV/HV Motors - Customs
    • LV/HV Motors - HV and LV 34 Frame Stepper Motor Round Shaft Option
    • LV/HV Motors - IP rating on stepper motors?
    • LV/HV Motors - Purple or Red/White Wire
    • LV/HV Motors - Replacements for the VS series step motors
    • LV/HV Motors - Step Motor Wiring
    • LV/HV Motors - Stepper Motor Order Code
    • LV/HV Motors - Stepper motor Resonant speeds (Waveform, Balance, Offset)
    • OEM Motors - Connector Part Numbers
    • OEM Motors - OEM Step Motor Part Numbers
    • PK Motors - PK162-308 Specifications
    • Replacing S106 or TS41 TS42 TS43 step motors with Servo Motors
    • S/SX Motors - Motor inductance
    • S/SX Motors - Replacing S/ZETA/ES series step motors with BE servo motors
    • S/SX Motors - S106 Motor Replacements
    • S/SX Motors - S106 motor specifications
    • S/SX Motors - Step motors with Brad Harrison Connectors (Yellow 5 pin)
    • VS Motors - Motor Cables
    • VS Motors - Wiring and Currents
    • ZETA, S, ES Series Step Motors Discontinued & Suggested Replacements
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
ZETA, S, ES Series Step Motors Discontinued & Suggested Replacements

Print Friendly and PDF

The S, ZETA and ES series stepper motors have been discontinued.

These were all the same step motors and had a 10-foot cable as standard. The ZETA motor came with a ZETA drive connector on the end (screw-terminal), the S motor came with a S drive connector on the end, and the ES step motor had no connector.

ES21B-DNR10 S57-51-MO ZETA57-51-MO ZETA57-51
ES22B-DNR10 S57-83-MO ZETA57-83-MO ZETA57-83
ES23B-DNR10 S57-102-MO ZETA57-102-MO ZETA57-102

ES31B-DNR10 S83-62-MO ZETA83-62-MO ZETA83-62
ES32B-DNR10 S83-93-MO ZETA83-93-MO ZETA83-93
ES33B-DNR10 S83-135-MO ZETA83-135-MO ZETA83-135

OEM83-62-MO OEM83-62-MO-DS34
OEM83-93-MO OEM83-93-MO-DS34
OEM83-135-MO OEM83-135-MO-DS34

All custom products based on the above parts will also be discontinued, for example:

CP*S57-51-XXXXX

CP*ZETA57-51-XXXXX

CP*ES21B-XXXXX

 Availability

The S, ZETA and ES motors all share the same base stepper motor that has been on the market for more than 25 years. Due to increased manufacturing costs, aging tooling, declining demand and more cost-effective alternatives, the supplier decided to discontinue manufacturing these motors. As reference, this had been announced October 2018, effective April 2019. Inventory remained after last time buy and different size motors ran out at different times. As of May 17, 2022, only the ZETA83-93-MO is left available. Contact your local Parker ATC distributor to purchase and for price quotes.

Suggested Replacements

The HV motors are the best choice for replacing the ES/ZETA/S motors, offering higher torque, better lead times and more competitive pricing. Below is a recommended cross-over chart to the closest equivalent HV motor. Rated current of the motor should be reviewed against the available current from the stepper drive. Speed torque curves linked below should be compared to evaluate potential performance differences.

ES/ZETA/S Motor specifications and Speed Torque Curves

LV/HV Stepper Motor Specifications and Speed Torque Curves

HV Crossover Chart

This chart shows the ES, S, and ZETA motor with shared characteristics along with the recommended HV replacement. See the notes column and associated footnotes that summarize mechanical differences

Notes for selecting HV as replacements

NEMA23 : ES2x, S57-xx, ZETA57-xx models

• HV23x motors have the same face mounting, shaft length and shaft diameter (0.25inch)

• S57-xx, ZETA57-xx models include a rubber boot and 9-pin connector pre-wired for a ZETA drive. ES2x and HV23 motors do not include a connector

1. HV23x-02-10 : Double shaft with a single flat

2. HV23x-01-10 : Single shaft with a single flat

3. HV23x motors are not available with keyways

4. -E or -EC models include a 1000 lines encoder. HV23x motors can be supplied with a similar 1000ppr encoder. Request via Extranet Quote system, Custom Electronics

NEMA34 : ES3X, S83-xx, ZETA83-xx models

• HV34x motors have the same face mounting

To support higher available torque, HV34x motors have 0.5inch shaft diameter compared to 0.375 inch for ES/S/ZETA.

Due to the shaft diameter difference, users should also review requirements for keys and flats. In general, HV34 motors with double flats (01,02) will have the best lead times.

• S83-xx, ZETA83-xx models include a rubber boot and 9-pin connector pre-wired for a ZETA drive. ES3x and HV34 motors do not include a connector

5. HV34x-02-10 : Double shaft with a double flat

6. HV34x-01-10 : Single shaft with a double flat

7. HV34x-04-10 : Double shaft, round

8. HV34x-03-10 : Single shaft, round

9. HV34x motors are not available with keyways

10. -E or -EC models include a 1000 lines encoder. HV34x motors can be supplied with a similar 1000ppr encoder. Request via Extranet Quote system, Custom Electronics

ZETA Systems

ZETA part numbers that do not include -MO indicate a motor plus ZETA4 drive system. For example, ZETA57-51 includes ZETA4 and ZETA57-51-MO

The ZETA4 drive will continue to be available for the foreseeable future. All system based part numbers will be discontinued. Replacement systems should be ordered as two separate line items. Continuing the example, ZETA4 and HV231-02-10  would be the replacement for ZETA57-51

The programmable single-axis ZETA6104, ZETA6108, OEMZL6104 and OEMZL6108 and SX6 and SX8 are no longer available. If looking for a single-axis drive replacement, users may want to consider the IPA servo drive controller with a servo motor:

Related FAQ: S/SX Motors - Replacing S/ZETA/ES series step motors with BE servo motors

Complete List of Discontinued Parts

ES21B-DFR10 ZETA57-102 OEM83-135-MO
ES21B-DKR10-EC ZETA57-102-E OEM83-135-MO-DS34
ES21B-DNR10 ZETA57-102-MO OEM83-62-MO
ES21B-DNR10-EC ZETA57-102-MO-E OEM83-62-MO-DS34
ES21B-SFR10 ZETA57-102-MO-E-F OEM83-93-MO
ES21B-SNR10 ZETA57-102-MO-F OEM83-93-MO-DS34
ES22B-DFR10 ZETA57-102-MO-S S57-102-MO
ES22B-DFR10-EC ZETA57-102-S S57-102-MO-E
ES22B-DNR10 ZETA57-51 S57-102-MO-F
ES22B-DNR10-EC ZETA57-51-E S57-102-MO-S
ES22B-SFR10 ZETA57-51-MO S57-10223
ES22B-SNR10 ZETA57-51-MO-E S57-10223-NC
ES23B-DFR10 ZETA57-51-MO-S S57-51-MO
ES23B-DFR10-EC ZETA57-51-S S57-51-MO-E
ES23B-DNR10 ZETA57-83 S57-51-MO-F
ES23B-DNR10-EC ZETA57-83-E S57-51-MO-S
ES23B-SFR10 ZETA57-83-MO S57-83-MO
ES23B-SNR10 ZETA57-83-MO-E S57-83-MO-E
ES31B-DFR10 ZETA57-83-MO-F S57-83-MO-F
ES31B-DKR10-EC ZETA57-83-MO-S S57-83-MO-S
ES31B-DNR10 ZETA57-83-S S83-135-MO
ES31B-DNR10-EC ZETA83-135 S83-135-MO-E
ES31B-SFR10 ZETA83-135-E S83-135-MO-F
ES31B-SKR10 ZETA83-135-MO S83-135-MO-K
ES31B-SNR10 ZETA83-135-MO-E S83-135-MO-S
ES32B-DFR10 ZETA83-135-MO-E-K S83-135-MO-S-F
ES32B-DFR10-EC ZETA83-135-MO-F S83-135-MO-S-K
ES32B-DKR10 ZETA83-135-MO-K S83-62-MO
ES32B-DKR10-EC ZETA83-135-MO-S S83-62-MO-E
ES32B-DNR10 ZETA83-135-S S83-62-MO-S
ES32B-DNR10-EC ZETA83-62 S83-93-MO
ES32B-SFR10 ZETA83-62-E S83-93-MO-E
ES32B-SKR10 ZETA83-62-MO S83-93-MO-F
ES32B-SNR10 ZETA83-62-MO-E S83-93-MO-K
ES33B-DFR10 ZETA83-62-MO-S S83-93-MO-S
ES33B-DFR10-EC ZETA83-62-S S83-9333
ES33B-DKR10 ZETA83-93
ES33B-DKR10-EC ZETA83-93-E
ES33B-DNR10 ZETA83-93-MO
ES33B-DNR10-EC ZETA83-93-MO-E
ES33B-SFR10 ZETA83-93-MO-E-K
ES33B-SKR10 ZETA83-93-MO-F
ES33B-SNR10 ZETA83-93-MO-K