Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base PAC120
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base PAC120
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
  • Motion and Machine Controllers-
    • ACR Controllers+
    • PAC120-
      • PAC120 Downloads
    • PAC340+
    • PAC320 (Discontinued)+
    • 6K (Discontinued)+
  • General Technology Information+
  • Virtual Engineer+
  • Visualization and Human Machine Interface (HMI)+
  • Servo Drives and Servo Drive/Controllers+
  • Stepper Drives and Stepper Drive/Controller+
  • AC/DC Industrial Drives+
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
PAC120

Print Friendly and PDF

Powerful, integrated, and designed for the global machine market, the EtherCAT based Parker Automation Controller (PAC120) combines machine logic, signal handling and high-speed motion control into a standard based, performance driven, fan-less and easily mountable din rail solution. This programmable automation controller comes equipped with EtherCAT support  for high-speed I/O and motion control, Profinet or Ethernet/IP options, Modbus/TCP, CAN support, Webvisualization, OPC UA support, a standard Ethernet communication port, a USB port, and an SD card slot. Programmed with the CoDeSys programming software, OEMs can produce efficient, high-performance control systems based on the IEC 61131-3 and PLCopen Motion standards.
  • PAC120 Downloads
  • PAC
  • pac120
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply