Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base PAC340
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base PAC340
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
  • Motion and Machine Controllers-
    • ACR Controllers+
    • PAC120+
    • PAC340-
      • This Content Under Construction
    • PAC320 (Discontinued)+
    • 6K (Discontinued)+
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
PAC340

Print Friendly and PDF

Powerful, integrated, and designed for the global machine market, the EtherCAT based Parker Automation Controller (PAC340) combines machine logic, signal handling and high-speed motion control with CNC support, into a standard based, performance driven, fan-less and easily mountable din rail solution. This programmable automation controller comes equipped with EtherCAT support for high-speed I/O and motion control, Profinet or Ethernet/IP options, Modbus/TCP, Webvisualization, OPC UA support, a standard Ethernet communication ports, and multiple USB ports. Programmed with the CoDeSys programming software, OEMs can produce efficient, high-performance control systems based on the IEC 61131-3 and PLCopen Motion standards.
  • This Content Under Construction