Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base What replaces the Gemini GV6K servo drive controller?
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base What replaces the Gemini GV6K servo drive controller?
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)-
      • 24 Volt Keep Alive
      • Analog input on GV6, GV6K, GT6, GT6K
      • Audible Noise in Stepper Motors
      • Cable breakout modules for the Gemini
      • Can I run the MX80L using a Gemini Drive?
      • Can the Gemini Products take a DC voltage supply?
      • Changing Motor direction on the GV6 or GT6
      • Chopping frequency of the Gemini drive.
      • Connector Part Numbers
      • Controller to GV Cables
      • Currently Released Gemini Drive Products
      • Daisy chaining GVs and GTs
      • Digital Notch Filters
      • Does the Gemini drive have a test mode?
      • Downloading the OS to my Gem6K locks up.
      • Encoder Motors Work with Gemini Resolver units
      • ERES /ORES Relationship for Gemini GV Products
      • GC-SDA Fault output is not really the fault output
      • GEM-VM50 screw-terminal breakout dimensions
      • Gem6K (GV6K & GT6K) Family Letter of Volatility
      • Gemini MaxPlus (MPM) Resolver Option 1 Connection
      • Gemini - Downloading in
      • Gemini - MaxPlus (MPM) Encoder Option 1 Connection
      • Gemini - MaxPlus (MPM) Encoder Option 5 Connection
      • Gemini Analog Input Deadband
      • Gemini Analog Output A now dithers
      • Gemini GV - Resolver to Encoder Signal Conversion
      • Gemini GV6 & GT6 RS232 Daisy-Chaining ERRLVL
      • Gemini Maximum Frequency Input and Output
      • Gemini OS Download Failures
      • Gemini Step & Direction Inputs
      • Gemini Update Rates.
      • Gemini Variable Resolution
      • Gemini: 400LXR Tuning
      • Gemini: ASCII or Binary?
      • Gemini: VIDEO: express basics training: How to Connect Ethernet (includes Win7)
      • Getting the letter a with a ~ over it in Motion Planner Terminal
      • GFB-KIT Pinout
      • GV Cable Diameters.
      • GV6K & GT6K cannot Follow Analog Onboard Input
      • GV6K Tuning in Position Mode with Motion Planner
      • Hall State Checking on Gemini Products
      • Hall-less Startup on Gemini
      • I cannot communicate with my GEM-6K.
      • Limits on Gemini
      • MS cable option vs. GS cable option
      • OS 1.70 Additions
      • Replacing the Gemini GC-SDA
      • RESET command in STARTP program
      • Resolution of the Gemini command signal.
      • RS232 Troubleshooting for the Geminis
      • Step & Direction Output
      • TASX Bit 1 -- Motor Temperature Fault
      • TASX Bit 10 - Bridge Fault (Hardware)
      • TASX Bit 11 -- Bridge Over-Temp Fault (Software)
      • TASX Bit 12 -- Over-Voltage Fault
      • TASX Bit 17 -- Stall Detected
      • TASX Bit 18 -- Override mode
      • TASX Bit 19 -- Foldback Active
      • TASX Bit 2 -- Low Voltage Fault
      • TASX Bit 20 -- Power Dissipation Circuit Active
      • TASX Bit 21 -- Bad Hall State Detected
      • TASX Bit 22 -- Unrecognized Hardware Detected
      • TASX Bit 23 -- User Fault Input Active
      • TASX Bit 24 -- Keep Alive Circuit Active
      • TASX Bit 25 -- Power Dissipation Circuit Fault
      • TASX Bit 28 -- Motor Configuration Warning
      • TASX Bit 29 -- ORES Failure
      • TASX Bit 3 -- Drive Temperature Fault
      • TASX Bit 30 -- Motor Thermal Model
      • TASX Bit 31 -- Commanded Torque Limit Hit
      • TASX Bit 5 -- Encoder/Resolver Failed
      • TASX Bit 7 -- Motor Configuration Error
      • TASX Bit 8 -- Incoming Pulses
      • TASX Bit 9 -- Velocity Error Limit Exceeded
      • The GV and Linear Motors
      • Tuning a GV6K GV6 or GV in Position Mode
      • Tuning GV or GV6 drives with large inertia loads.
      • Tuning the Gemini in Position Mode
      • Tuning the Gemini in Position Mode.
      • Tuning the Gemini in Torque Mode.
      • Tuning the Gemini in Velocity Mode.
      • Using Gemini with Empire Magnetics Step Motors
      • VIDEO: Basics Training: GV or GT drives
      • VIDEO: Basics training: GV6 or GT6 drive controllers
      • VIDEO: Basics training: GV6K or GT6K drive controllers
      • What are Q and D currents?
      • What does the Error Log contain?
      • What drives can work with a DC brushed motor?
      • What happens in Keep Alive mode?
      • What motors with what Gemini drive?
      • What recognitions does the Gemini GV have?
      • What replaces the Gemini GT stepper drive?
      • What replaces the Gemini GT6 stepper drive/controller?
      • What replaces the Gemini GT6K stepper drive/controller?
      • What replaces the Gemini GV6K servo drive controller?
      • Which Motors Work with GV-L Drives? GV-U Drives?
      • Which rotation is considered positive for GV6K?
      • Why doesn't my Drive I/O cable tighten down securely when using the jackscrews?
      • Why will my PAD and PED not update on the Gemini?
      • Z channel output from the Gemini?
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • AC/DC Industrial Drives+
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
What replaces the Gemini GV6K servo drive controller?

Print Friendly and PDF

The GV6K single-axis servo drive controller is discontinued and no longer available. Repairs will be supported until parts are no longer available, typical 3-5 years depending upon demand.

Affected products: GV6K-L3E, GV6K-L3R, GV6K-L3E-NK, GV6K-L3R-NK, GV6K-U3E, GV6K-U3R, GV6K-U3E-NK, GV6K-U3R-NK, GV6K-U6E, GV6K-U6R, GV6K-U6E-NK, GV6K-U6R-NK, GV6K-U12E, GV6K-U12R, GV6K-U12E-NK, GV6K-U12R-NK, GV6K-H20E, GV6K-H20R, GV6K-H20E-NK, GV6K-H20R-NK

As are all customs CP*GV6K-...-XXXXX based on above products.

The Gemini 6K servo drive/controllers were introduced in the late 1990s. Parker made several design changes and component purchases over the last decade to extend the life of the product. However there are now too many components that are obsolete or have announced obsolescence for Parker to continue to keep these products active.

Note the GV and GV6 drives are NOT included in this notice.

The GV6K drive controllers are complex motion controllers with many features. Parker does not offer direct replacements with the same 6K programming language.  However the ACR7000 and IPA are highly capable controllers and would be the recommended solutions.  Applications should be carefully reviewed to understand the features utilized. Include HMI and PC programs in the review process as the interfaces are different for the 6K and ACR.

The programming is different but similar in text structure. The new ACR Programmer's Guide covers both Parker Motion Manager software (free download) and AcroBasic programming. See ACR7000 and IPA product pages for details click here.

The IPA is available in 400watt (3Arms continuous/9Arms peak) and 1500watt (6.5Arms continuous/19Arms peak) with 120/240vac input, redundant enable inputs, supports incremental encoders or newer absolute BiSS-C , HyperfaceDSL or Heidenhain EnDat (but not resolvers), has 2 analog inputs and 7 discrete inputs (3 high speed), 4 discrete outputs. 

The IPA has Ethernet TCP/IP communications for communications with Allen Bradley PLCs via Add On Instructions or peer-to-peer variable sharing between IPAs & ACR7000s. The IPA and ACR7000 can simultaneously be Ethernet/IP scanner for PIO-363 expansion I/O for additional I/O.  

Note the Gemini current ratings were Apk of sine. To convert, multiply by 0.707

Ex: The GV6K-U6E was 6A (pk of sine) * .707 = 4.2Arms

The motor continuous and peak rating should be checked. Though a U12E has 12A * .707 = 8.48Arms continuous available, this is typically more than the servo motor continuous rating (why would you purchase a servo motor and underpower it from a drive? Only for rare inertia matching purposes). Check the motor's continuous current rating!

For higher current applications, the PSD is available as programmable drive controller and supports both incremental encoder or resolver. It uses CoDeSys v3 for IEC61131-3 programming. The PSD-M units are available with 5, 8, 15 and 30Arms power level at 230-240vac (not 120vac) and has STO rated inputs.

 

Very old Gemini's had the option of Profibus:  GV6K-U6E-PB or GV6K-U12E-PB

or DeviceNet:  GV6K-U6E-DN or GV6K-U12E-DN   

These options have been obsolete for quite some time. Though the servo Compax3 I20 Profibus is available and the I22 DeviceNet are available for a bit longer, Profibus and DeviceNet are older field bus technology.  Most DeviceNet systems have upgraded to Ethernet/IP, where our IPA servo drive/controller is available and the multi-axis ACR7000 family also has Ethernet/IP. 

Most Profibus systems have upgraded to ProfiNet. The Parker PSD has both Ethernet/IP and ProfiNet.

The 6K and Gem6K used the EVM32 IO for expansion Inputs & Outputs. For upgrading the EVM32 IO, the IPA also supports expansion IO with the Wago 750 series:

VIDEO: IPA as scanner with Ethernet/IP IO (adapter) devices

 

The ACR7000 and IPA's Parker Motion Manager is fully compatible with Win10 computers. The 6K and Gemini6K's Motion Planner requires Win7 or older PCs.

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply