Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Using single-ended inputs with the Aries
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Using single-ended inputs with the Aries
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)-
      • Controller (CE)+
      • Drive only (AE,AR, SE, SR)-
        • 3rd party resolver with resolver based Aries drive
        • Aries ARxxSE/ARxxSR tuning for Step/Direction
        • Aries Drive Family Letter of Volatility
        • Aries encoder output - Quadrature or SSI?
        • Galil DMC to Aries Connections
        • Hall-only Commutation
        • Meaning of the Status LEDs
        • Operating System Update Notes
        • RS485: PC connections through B&B Electronics 485BAT3 to Aries
        • Using single-ended inputs with the Aries
        • VIDEO: How to Configure Aries Servo Drives
        • What does it mean when my left LED is flashing 1 yellow and 5 green?
        • Why are Aries motor parameters missing?
        • Why is my Aries torque-drive clicking?
        • Why is my enable LED flashing?
        • Why is there a delay before motion on my Aries?
      • EPL+
      • AR-20 and AR-30 minimum AC voltage
      • Absolute Encoders & Drive Compatibility
      • Aries - MaxPlus (MPM) Encoder Option 1 Connection
      • Aries - MaxPlus (MPM) Resolver Option 1 Connection
      • Aries Brake Delay
      • Aries Drive: Connector Part Numbers
      • Bayside GM Gearmotor Files for Aries
      • Cables to connect GM motors to Parker Drives
      • Can I use Aries drives with MX80L linear motor stages?
      • DTALK with Aries 3.32 & higher firmware
      • E27 Bridge Hardware Fault
      • E54 Feedback Loss Fault - 5 Green Flash 1 Yellow
      • How do I power an ARIES with 3 phase?
      • How do I know Aries SFB is set to auto-detect?
      • How to Update Operating System (Firmware)
      • Manual Alignment Procedure
      • Peak Current Time from Compumotor Drives
      • Aries drive won't enable
      • Selecting a Fuse
      • Using R100,R150 and R200 with Aries
      • Aries (AR-xxAE or AR-xxSE) Recommended Replacements
      • Aries 2000/3000 watt Replacements (AR-20AE, AR-30AE, AR-20SE, AR-30SE)
      • Aries Resolver Replacement (AR-01AR, AR-02AR, AR-04AR, AR-08AR, AR-13AR, AR-01SR, AR-02SR, AR-04SR, AR-08SR, AR-13SR)
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
Using single-ended inputs with the Aries

Print Friendly and PDF
Most inputs and outputs on the Aries are differential RS422-level compatible. These include the Step input, the Direction input, the Encoder inputs (A&B), and the Encoder outputs (A, B, & Z).

It is possible, with some external wiring, to use a single-ended encoder or a single-ended step & direction source. As with any single-ended signal, this signal is susceptible to noise when NOT driven by a differential source. Thus, it is not recommended to use a single-ended source.

The analog input can be driven either single-ended or differentially with no external wiring.

The drawing below applies both to the Step and Direction inputs and the Encoder A & B inputs.



  • Share
  • History
  • More
  • Cancel
  • Sign in to reply