Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Constant Torque (CT) versus Variable Torque (VT) in VFDs
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Constant Torque (CT) versus Variable Torque (VT) in VFDs
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
  • AC/DC Industrial Drives-
    • AC10+
    • AC30+
    • DC590+ Series+
    • AC890 Series+
    • AC15/AC20+
    • Legacy/Discontinued Products+
    • What software and communication cable are used for programming?
    • DSE Lite, Drive Firmware, and Project Compatibilities
    • How do I update my DSE, DSELite, DSI3, DSI8000, or DSD software?
    • How do I migrate my DSE (DSE890), DSELite, DSD software to a new computer?
    • Why does DSE or DSELite crash when creating or opening a new project?
    • How can I flash the LinkNet Techbox firmware?
    • What is an Autotune and how do I run one?
    • Do you have CAD available for SSD Products? AC10, AC30, 590+, 650 (OBX), 690+ (OBX), 890
    • 6053...6054...6055...? Techbox options
    • How do I cross a Legacy or Parker European part number to modern Parker North American part numbers?
    • Maximum Speeds for VFD drives
    • Replacement keypad part numbers (590+ / 690+ / 890 / AC30 / AC10)
    • What is 'BOOST' in Parker VFD drives?
    • 6053 DNET Techbox Firmware Incompatibilities
    • DESAT (OVER I) Fault
    • Constant Torque (CT) versus Variable Torque (VT) in VFDs
    • DSE890 and DSELite Ethernet Connection Port Numbers
    • ACxx scope tool problems with Windows 11
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
Constant Torque (CT) versus Variable Torque (VT) in VFDs

Print Friendly and PDF

Constant Torque (CT) = Heavy Duty (HD) are the same type of ratings, simply different terms used in different industries/regions.

Variable Torque (VT) = Normal Duty (ND) = Quadratic Torque (QT) are all the same rating, simply different terms used in different industries/regions.  

 

The difference between CT and VT has to do with the continuous output current ratings and overload output current ratings of VFD drives.

Constant Torque (CT) ratings will generally have lower continuous output current ratings but higher overload output current ratings.

Variable Torque (VT) ratings will generally provide higher continuous output current ratings but much lower overload output current ratings.

Some systems (like fans as an example) do not usually have increased loading once up to speed, nor significant disturbances to the load, so overload current is not a significant requirement and drives can be operated to higher continuous current levels (aka - VT/ND ratings) within the same thermal limitations of a particular drive design. 

Other industrial systems require periodic overload output current due to changes in speed or loading, and because of this higher overload output current capability, the continuous current rating is reduced within the same thermal limitations of a particular drive design.

 

 

glh    5/2023

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply