Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base DC Brushed Motor with the OEM770
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base DC Brushed Motor with the OEM770
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX+
    • iBE+
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives+
    • OEM Products-
      • Battery OEM:010,070,650X-M2,670X/675X,750X-M2,770X
      • CE marking for the OEM 1000
      • Changing a OEM350X/650X/750X to an OEM350/650/750
      • Changing an OEM670X/675X to an OEM670T/675T
      • Changing the Direction of Steppers
      • Configuring OEM servo drives for BE motors
      • Current loop compensation resistor
      • DC Brushed Motor with the OEM670 & OEM 675
      • DC Brushed Motor with the OEM770
      • Do not Wire OEM300 in Series or Parallel
      • Enable in for the OEM750/750X
      • How do I find an OEM device address?
      • I cannot disable my OEM750.
      • Nested Loops in OEM and PDX
      • OEM Fault Input
      • OEM Products: Connector Part Numbers
      • OEM Resistor Kit
      • OEM Servo Motor Specifications
      • OEM350/OEM650 Product Change Notification
      • OEM670 Changing Directions
      • OEM67n peak current, resistor selection
      • OEM750 drive shutdown / remote input?
      • OEM750/OEM750X Connector Part Number
      • OEM750X Minimum Voltage Requirements
      • OEM750X on Power Up
      • OEM770 replaces the OEM670/675
      • OEM770 Resistor Kit
      • OEMZL4 replaced by ZETA4, OEMZL6 still available
      • Sequence Select Inputs (OEM750X)
      • TQ10 and OEM67n Hall Sensor Compatibility
      • TR Command in Basic X Products
      • Uploading in an X-language product.
      • What is the step pulse output width for OEM010?
      • X Language Products - Communication via RS232
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
DC Brushed Motor with the OEM770

Print Friendly and PDF
This procedure works on these OEM drives:OEM770X, OEM770T, and OEM770SD.
1) Connect HALL 1 and HALL 2 to HALL GND.
2) Make no connections to HALL 3.
3)Connect the drive's Phase A to your motor's positive input.
4)Connect the drive's Phase C to your motor's negative input.