![]() |
The 6K controller is an embedded motion controller or stand-alone motion controller built into one convenient package. The 6K is a multi-axis motion controller capable of solving basic to complex motion control applications including: pick-and-place, packaging, following, cam profiling and hundreds of others. The 6K utilizes Ethernet communications to allow high speed connections to many different products such as PLCs, HMIs, I/O modules and vision systems. |
← You can navigate the frequently asked questions for the 6K controller with the menu on the left