Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Obsolete Products -- 1990 - 1999
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Obsolete Products -- 1990 - 1999
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
  • Other-
    • -E Motor Option
    • AC-03 / AC-07 / AC-10 / AC-15 manuals
    • Battery Replacement for 500 or JSI
    • C/CX Suggested Replacements
    • Cage Code
    • Changing the Configuration of the Compumotor Plus
    • Color Code for Stepper Motor External Encoder
    • Compumotor Plus motor internal potentiometers
    • Controller Cable Drawings
    • Custom Products
    • Daedal to Compumotor Cross Reference
    • Daisy chaining AR-C
    • DC Brushed Motor with the Aries & Gemini
    • Drive Input Power
    • Dumping the 3000 memory.
    • EDC TDC XDC VRP PMC
    • Encoder or Resolver?
    • Ferrite absorber
    • Heat Dissipation within Enclosures
    • How do I change the Btorq.dat file?
    • How do I download software from www.parkermotion.com?
    • How do I get support for my Parker SSD / Parvex division products?
    • How Much Power Do I Need?
    • Inertia Ratio
    • Is Parker Compumotor ISO9000 Certified?
    • KH/KS Error 62
    • KH/KS Motors
    • M-Drive/Motor Compatibility and Matching
    • Mating MS Connectors for KH motors
    • Motion Sizer: No motor/gearhead/actuator database error (No TS torque, Divide by 0)
    • My ARC-C or -D does not fit on my motor.
    • Obsolete Products -- 1990 - 1999
    • Obsolete Products -- 2000 and later
    • Offset voltage on the Compumotor Plus
    • Parker MotionSizer: Stationary Rack, Moving Pinion
    • Parker SBC Replacement products
    • PK130M Ordering Part Number Change
    • PK2 Part Number Change(5/9/97)
    • PMC Motion Controllers (PMC20 & PMC10)
    • Printing From Compumotor DOS-based Applications
    • QM Series Motor Information
    • Refurbished Inventory / Educational Discount
    • Setting the deadband on the VAC.
    • Software for the SV
    • Three wire prox sensor color code
    • Torque Margin
    • Transformer Specs
    • Upgrading A/AX Systems
    • VM15 and VM25 Terminal Breakout Modules
    • What is a single and two speed resolver?
    • What is CE, EMC and LVD?
    • What is difference between CD35M and CD60/80M?
    • Windows 2000 locks up when printing
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
Obsolete Products -- 1990 - 1999

Print Friendly and PDF
This is a list of Compumotor's products that were obsoleted between 1990 and 1999.

For any information or replacements for these products, please contact Compumotor's Applications Engineering Department at 1-800-358-9070.


Date of EffectivityProducts
1/31/1990EP23, AR23-2
11/1/1990430, 430FOL
6/3/1991Photo-Trak
6/30/1991372, KQ530, IPC2, L9A, F-Drive
12/24/1991L3C
2/29/1992AR23-4
7/1/1992STD22, 717/721, 172D, L5A
11/1/1992AL-C, AR23, GCI
12/3/19923000
1/11/1994Fineserv
5/25/1994KH710-MO, Z810-MO
7/1/1994KS/KSX, KH/KHX, Z800 Series, LE, AX-A
3/1/1995AT6400-AUX2
9/15/1995System7, PS7, BL/BLX, DS, PKC, HFC, CD, SD
11/2/19954400, IntelliPAC
1/1/19972100
2/15/1997OEM Servo Motors
2/15/1997IFX Rack Systems (CN#2X, SC#2X/RS232C)
5/1/1997852, 1811, 1830, JSI, 172, 301, 303, MTBX-MAC-LV31
12/2/1997OEM350 and OEM650 Series
12/11/19976201
3/1/1998150
5/13/1998M Series, A Series (not AX), -AC options
9/15/1998TM8
11/1/1998Model 500
4/25/1999IFX, IFXMBKIT
4/29/1999L/LX, CT Series
8/15/1999Compumotor Plus, Z Series, LN Series