Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base VIX - RS232 connections
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base VIX - RS232 connections
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)-
      • Analog control of a Vix stepper
      • Can an Intelligent ViX-In be Programmed as a Drive
      • Configuring the ViX-drive
      • DC Brushed Motor with a ViX
      • Does the Vix have software limits?
      • Downloading Programs
      • Easi-V with Windows 7 or Windows 10
      • Homing move not complete
      • How Do I Check encoder position?
      • How to program an intelligent ViX Stepper as a Step & Direction
      • LOADENC and SCALE Commands
      • Running a Rotary Motor with a ViX-xH
      • Sample Program - Move Continuously, Stop on Inputs
      • VIX - RS232 connections
      • VIX Servo: How to Home to a Hard Stop
      • VIX Update Rates
      • ViX User Variables
      • ViX CANopen / RS-485 option
      • ViX Easi-V Error Message: Invalid data read for limits mode
      • ViX Encoder Resolution / Input Frequency
      • ViX Motor files for non-preferred BE windings
      • ViX Tuning
      • ViX servo drive Z channel encoder output
      • ViX-RJ45 RS-232 Daisy-Chain Cables
      • ViX: Connector Part Numbers
      • ViX: ViX Update Rates
      • Vix- Option 1 (MPM) Encoder Hardware Setup
      • Vix-IE with Brushed motor and Encoder
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
VIX - RS232 connections

Print Friendly and PDF
The Vix drives do not use the standard pins for RS232 communications. The pinouts are as follows:

VIX----------FUNCTION
Pin 3---------GROUND
Pin 4---------RX
Pin 5---------TX

PC-----------FUNCTION (9 pin connector)
Pin 2---------RX
Pin 3---------TX
Pin 5---------GROUND

The cable must be a crossover cable. This means that pin 2 on your PC must be connected to pin 5 on the Vix and pin 3 on your PC must be connected to pin 4 on the Vix.
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply