Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Battery for the PDX &TQ10X Drive
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Battery for the PDX &TQ10X Drive
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
  • AC/DC Industrial Drives+
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX-
      • Battery for the PDX &TQ10X Drive
      • Battery Replacement for BDHX,BLX,BLHX,PDHX, X150
      • BL, BLX, BLH, BLHX, ML Suggested Replacements
      • BLHX Error
      • BLHX Error #25
      • BLHX Part Number
      • BLHX Registration Speed
      • BLX Outputs.
      • Can I use a ML motor in place of a MD motor?
      • Error code 3 - Memory map changed
      • Establishing Communication with the PDX
      • No Communication with the BDHX?
      • No motion? Check motor resolution for the PDX
      • PDHX-E Troubleshooting Codes.
      • PDHX15E Self Test
      • PDS Power Dump Option(-D)
      • PDS Replacement
      • PDS13 PDS15 PDX13 PDX15 Connector Part Numbers
      • PDX Replacement
      • Removal of RS485 in PDHX-E and BDHX-E
    • iBE+
    • 630 Family Replacement Options (631, 635, 637, 638) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives+
    • OEM Products+
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
Battery for the PDX &TQ10X Drive

Print Friendly and PDF
The battery in the PDX & TQ10X Product is actually an integrated battery backed SRAM IC. This is a 64k Byte (8K x 8 bit) NV (non-volatile) SRAM (static radom access memory) that holds all the program memory. This SRAM chip is inserted into a socket on the controller printed circuit board, which is a small (approx. 2.5" x 4.5") PCB located on standoffs in the unit.

Manufacturer:
Dallas Semiconductor (acquired by Maxim Integrated Products)
P/N: DS1225AD*
web site: Dallas Seminconductor or Maxim Integrated Products
*Must use the "AD" part (Full +/-10% Operating Range), the "AB" part (Optional +/-5% Operating range) will NOT work
200ns access speed is preferred, faster access times are allowed.

Distributor:
Digi-Key Corporation
P/N: DS1225AD-200-ND*
web site: Digi-Key.com*
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply