Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Battery OEM:010,070,650X-M2,670X/675X,750X-M2,770X
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Battery OEM:010,070,650X-M2,670X/675X,750X-M2,770X
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX+
    • iBE+
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives+
    • OEM Products-
      • Battery OEM:010,070,650X-M2,670X/675X,750X-M2,770X
      • CE marking for the OEM 1000
      • Changing a OEM350X/650X/750X to an OEM350/650/750
      • Changing an OEM670X/675X to an OEM670T/675T
      • Changing the Direction of Steppers
      • Configuring OEM servo drives for BE motors
      • Current loop compensation resistor
      • DC Brushed Motor with the OEM670 & OEM 675
      • DC Brushed Motor with the OEM770
      • Do not Wire OEM300 in Series or Parallel
      • Enable in for the OEM750/750X
      • How do I find an OEM device address?
      • I cannot disable my OEM750.
      • Nested Loops in OEM and PDX
      • OEM Fault Input
      • OEM Products: Connector Part Numbers
      • OEM Resistor Kit
      • OEM Servo Motor Specifications
      • OEM350/OEM650 Product Change Notification
      • OEM670 Changing Directions
      • OEM67n peak current, resistor selection
      • OEM750 drive shutdown / remote input?
      • OEM750/OEM750X Connector Part Number
      • OEM750X Minimum Voltage Requirements
      • OEM750X on Power Up
      • OEM770 replaces the OEM670/675
      • OEM770 Resistor Kit
      • OEMZL4 replaced by ZETA4, OEMZL6 still available
      • Sequence Select Inputs (OEM750X)
      • TQ10 and OEM67n Hall Sensor Compatibility
      • TR Command in Basic X Products
      • Uploading in an X-language product.
      • What is the step pulse output width for OEM010?
      • X Language Products - Communication via RS232
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
Battery OEM:010,070,650X-M2,670X/675X,750X-M2,770X

Print Friendly and PDF
The battery in the OEM010, OEM070, OEM650X-M2, OEM670X/675X, OEM750X-M2, OEM770X,PDX, & TQ10X Products is actually an integrated battery backed SRAM IC. This is a 64k Byte (8K x 8 bit) NV (non-volatile) SRAM (static radom access memory) that holds all the program memory. This SRAM chip is inserted into a socket on the indexer/controller printed circuit board, which is a small (approx. 2.5" x 4.5") PCB located on standoffs in the unit.

Manufacturer:
Dallas Semiconductor (acquired by Maxim Integrated Products)
P/N: DS1225AD*
web site: Dallas Seminconductor or Maxim Integrated Products
*Must use the "AD" part (Full +/-10% Operating Range), the "AB" part (Optional +/-5% Operating range) will NOT work
200ns access speed is preferred, faster access times are allowed.

Distributor:
Digi-Key Corporation
P/N: DS1225AD-200-ND*
web site: Digi-Key.com*