Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Peak Current Time from Compumotor Drives
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Peak Current Time from Compumotor Drives
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)-
      • Controller (CE)+
      • Drive only (AE,AR, SE, SR)+
      • EPL+
      • AR-20 and AR-30 minimum AC voltage
      • Absolute Encoders & Drive Compatibility
      • Aries - MaxPlus (MPM) Encoder Option 1 Connection
      • Aries - MaxPlus (MPM) Resolver Option 1 Connection
      • Aries Brake Delay
      • Aries Drive: Connector Part Numbers
      • Bayside GM Gearmotor Files for Aries
      • Cables to connect GM motors to Parker Drives
      • Can I use Aries drives with MX80L linear motor stages?
      • DTALK with Aries 3.32 & higher firmware
      • E27 Bridge Hardware Fault
      • E54 Feedback Loss Fault - 5 Green Flash 1 Yellow
      • How do I power an ARIES with 3 phase?
      • How do I know Aries SFB is set to auto-detect?
      • How to Update Operating System (Firmware)
      • Manual Alignment Procedure
      • Peak Current Time from Compumotor Drives
      • Aries drive won't enable
      • Selecting a Fuse
      • Using R100,R150 and R200 with Aries
      • Aries (AR-xxAE or AR-xxSE) Recommended Replacements
      • Aries 2000/3000 watt Replacements (AR-20AE, AR-30AE, AR-20SE, AR-30SE)
      • Aries Resolver Replacement (AR-01AR, AR-02AR, AR-04AR, AR-08AR, AR-13AR, AR-01SR, AR-02SR, AR-04SR, AR-08SR, AR-13SR)
    • Compax3+
    • Dynaserv (Discontinued)+
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • AC/DC Industrial Drives+
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
Peak Current Time from Compumotor Drives

Print Friendly and PDF

It is important when sizing a servo motor to use the peak torque region for a period of time to make sure that the drive can output that much current for the required time. The specs for all our drives and their maximum time for outputing peak current are below.

Note: Most motors can take a peak current for longer periods of time than a drive can supply, but this is dependant on the motor specs and mounting or heatsinking.

Drive Series Max Peak Current Time, sec

iBE 10
ViX 2
Aries 6
Gemini 6
Compax 3
Compax3 5
HPD2N - 25N 4
HPD35N - 67N 30

.

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply