All Compumotor Servo motors can be placed in magnetic fields up to 1,000 guass. Field strengths below 1,000 gauss will not greatly effect the motor performance. As the field strength increases above 1,000 gauss the performance of the motor will degrade. If a motor is to be placed in a field greater than 10,000 gauss call Compumotor applications at 1-800-358-9070.