Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base USB-to-serial Adapters with Motion Architect
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base USB-to-serial Adapters with Motion Architect
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX+
    • iBE+
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect-
      • AT Card DLL Drivers, WinRT and Windows Registry
      • Autobaud with Motion Architect
      • Compatibility Between DLL Files and VBasic
      • I cannot change the settings in Motion Architect.
      • Incomplete Servo Tuner Capture
      • Motion Architect & Win98
      • Multiple AT cards crashing your high-level app?
      • My Daisy Chain will not work from my Panel.
      • Not enough space for environment error
      • Reboot to start drivers error message
      • RS232 Troubleshooting for 6000 Series Products
      • Servo Tuner is returning odd data.
      • Servo Tuner not fully capturing data
      • USB-to-serial Adapters with Motion Architect
      • VIDEO: Motion Toolbox
      • VIDEO: Servo Tuner for 6000 series servo controllers (6250 & 6450)
      • WindowsNT/2000/XP compatibility.
    • PC21+
    • RP240+
    • S/SX Drives+
    • OEM Products+
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
USB-to-serial Adapters with Motion Architect

Print Friendly and PDF

Not all USB-to-serial adapters will work with Motion Architect.

Users should be using an adapter with the FTDI chipset such as Cables Unlimited part number USB-2920. The USB-2920 is available on www.amazon.com.

Note that these adapters give a 9pin com port output; a null modem crossover cable is still necessary to connect from the adapter to the 6000 series product.

The FTDI adapters work on WinXP, Win7 and Win10.

Other USB adapters that do not have the FTDI chipset may or may not be compatible with Motion Architect. Be sure to contact your USB adapter manufacturer to obtain the latest driver available for your product. Many incompatibility issues can be resolved by using the latest driver. Or acquire the above USB-2920.

The Prolific chipset works on Win XP but the drivers do not support Windows 7 (Win7) or Windows 10 (Win10). Even though Windows does find and install drivers for those devices, communications fail on those OS. The previously recommended was BAFO BF-800 (25-pin RS232 version) and the BF-810 (9-pin RS232 version) had the Prolific chipset.