Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Analog Input on i-Motor
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Analog Input on i-Motor
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX+
    • iBE-
      • Analog Input on i-Motor
      • How many lines are on the iBE encoder?
      • i-Motor Addressing
      • i-Motor Communications
      • i-Motor I/O specs
      • i-Motor Status Byte and Word Breakdown
      • iBE minimum connections to make motion
      • iMotor and iBE Replacement
      • iMotor Downloading & Checksum
      • Keep Alive Mode
      • Max Frequency Input
      • RS485 wiring to an i-Motor
      • Stopping a program
      • Variables in i-Motors
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives+
    • OEM Products+
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
Analog Input on i-Motor

Print Friendly and PDF
All i-Motors have 7 ports of I/O that each can be a digital input, digital output, certain functions like encoder input (refer to i-Series Manual for specifics) and Analog input.

The Analog signal is 0 to 5 VDC Only. This voltage can be used in Torque Mode (TM) to make the controller act like a torque drive, but the resolution is approximately 8 bit and is not recommended.

This analog input voltage can also be used for positioning, commanded velocity or general variable manipulation, but the user must program these functions into the i-Motor. When using the analog input for these functions it had a 10 bit resolution.

Finally, the analog value of all digital I/O can be used at all time in a program.