Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Latest versions of HMI software packages
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Latest versions of HMI software packages
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
  • Visualization and Human Machine Interface (HMI)-
    • Interact (Legacy)+
    • InteractX+
    • Interact Xpress+
    • IXA / PCA+
    • IPX / IPC (Discontinued)+
    • PHM / PM1 Industrial Monitors (Discontinued)+
    • PA / PS / P1-P9 (Discontinued)+
    • PX / HPX InteractX HMIs (Discontinued)+
    • CE Declaration of Conformity for HMI
    • CTC/HMI: Connector Part Numbers
    • What CF Card do I need? And my HMI will not boot. Says no boot device found even after running the Flashback utility for my HMI model
    • Latest versions of HMI software packages
    • PFD - Parker Factory Display (Discontinued)+
    • What HMI software runs on which models of HMI? (Consolidated History of HMI and Software Versions)
    • What software is on my Parker/CTC HMIs?
  • Servo Drives and Servo Drive/Controllers+
  • Stepper Drives and Stepper Drive/Controller+
  • AC/DC Industrial Drives+
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
Latest versions of HMI software packages

Print Friendly and PDF

Latest HMI Development Software

Interact  (DOS based platforms.  Dedicated Parker hardware required for runtime)

Interact 7, part number MSP-7NA0-P

Required for PA2 series and P13 Powerstations and is backwards compatible for older units.

Can only be installed on Windows XP computers for development purposes.

 

Xpress Manager  (WinCE based platforms.  Dedicated Parker hardware required for runtime)

Xpress Manager 4.2, part number IXM-0420 (released Jan 1, 2021)

Required for XT (can be used with XPR/XPR2 hardware to support existing projects) series HMIs. 

Compatible with Windows XP, Windows 7 and Windows 10 32/64bit

Note - Xpress Manager 4.2 will no longer rely on the Flash Player by Adobe. Along with Xpress Manager, Parker will also release a MS Windows-compatible browser, named Parker Remote Browser, for remote access to XT, XPR, XPR2, PFD and PAC w/ Xpress units. Project firmware version does not need to be updated.

 

InteractX (Windows HMIs and Windows PCs open platform)

InteractX 4.0

part numbers: INTX-7040 for development, INTX-7140 for runtime

Compatible with Windows XP, Windows 7 32/64 bit for Development and Runtime

 

InteractX (Windows HMIs and Windows PCs open platform)

InteractX 4.1

part numbers: INTX-7041 for development, INTX-7141 for runtime

Compatible with Windows XP, Windows 7 and Windows 10 32/64 bit for Development and Runtime

IX Hardware Windows 7 64bit or Windows10 64bit

 

 

Notes on prior versions:

Xpress Manager 4.1, part number IXM-0410 (discontinued as of Jan 1, 2021)

Required for XT (not compatible with XPR/XPR2 hardware) series HMIs. 

Compatible with Windows XP, Windows 7 and Windows 10 32/64bit. 

With end of Flash support for Windows January 2021, download Xpress Manager 4.2 

 

Xpress Manager 3.1, part number IXM-0300 (discontinued as of Jan 1, 2021)

Required for XPR2 (or obsolete XPR) series HMIs. 

Compatible with Windows XP, Windows 7 32/64bit

created 8/1/12

modified 3/20/13 nmc

modified 6/8/2018 dm

modified 8/27/21 jh

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply