Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base How many Z-channel pulses on G2/M2 drives?
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base How many Z-channel pulses on G2/M2 drives?
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)-
      • Basic connections between an ACR9000 and Dynaserv Gen1 Drive
      • Cable to Adapt G2 and G1 Motors to G3
      • Can you run a -230V Dynaserv with 115VAC?
      • Connections between 6K and Dynaserv/Linearserv
      • DM1004B/C Common Questions
      • DR-Series vs DM-Series
      • Dynaserv Bandwidth
      • Dynaserv Bearing Specifications
      • Dynaserv Cable Length
      • Dynaserv Flying Lead Cable
      • Dynaserv G3 Analog I/O Resolution
      • Dynaserv G3 Drive Drawings
      • Dynaserv G3 Encoder Resolution
      • Dynaserv Heat Dissipation Caculations
      • Dynaserv Part Number Evolution
      • Dynaserv Runout Options
      • Dynaserv Settling Time
      • Dynaserv Static Brake Option
      • Dynaserv to OEM 070 connections
      • Dynaserv to OEM010 Connections
      • Error Code #3 on Dynaserv
      • G3 to 6K Basic Setup
      • Gain Multipliers
      • How do I set my Dynaserv (G3) back to factory default?
      • how many z pulses on a Dynaserv G3 drive
      • How many Z-channel pulses on G2/M2 drives?
      • Is DRV3 ( Dynaserv ) software compatible with Windows7 (Win7)?
      • Is my Gen1 motor compatible with my Gen3 drive
      • Line Filter for DM1050A
      • Linearserv Cable Bending Radius
      • Linearserv Lubricating Grease
      • Matching Dynaserv Drives and Motors
      • Minimum bend radius
      • Motor and AC Mains Filter
      • OEM070 with Dynaserv
      • Power cycle required to change resolution on a G3
      • Replacement Connectors for Dynaserv Products
      • Resonance and the Dynaserv Notch Filters
      • What is the detent torque for Dynaserv motors?
      • will I be getting a 2KW or a 500 W G3 drive?
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
How many Z-channel pulses on G2/M2 drives?

Print Friendly and PDF
NOT READY: Some are 60, some are 100, some are 124...



You cannot alter the number of Z-channel pulses on the Dynaserv G2 and M2 drives. The number of Z-channel pulses for each is listed below:

DR1xxxA = 200
DR1xxxB = 124
DR1xxxE = 150

DR5xxxA = 104
DR5xxxB = 68
DR5xxxC = 52
DR5xxxE = 78

DM-A = 100
DM-B = 60
DM1004B = 124
DM1004C = 124

The manual incorrectly states parameter #358 as the number of Z-channel pulses per rev. This is actually the number of encoder pulses or motor steps per Z-channel pulse.

For example, #358 for a DRM2-1015B will show "8192". If we then multiply this number by the total of 124 Z-channel pulse per revolution, we end up with the drive resolution of 1,015,808 encoder pulses per revolution.
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply