Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Compumotor Plus motor internal potentiometers
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Compumotor Plus motor internal potentiometers
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
  • Other-
    • -E Motor Option
    • AC-03 / AC-07 / AC-10 / AC-15 manuals
    • Battery Replacement for 500 or JSI
    • C/CX Suggested Replacements
    • Cage Code
    • Changing the Configuration of the Compumotor Plus
    • Color Code for Stepper Motor External Encoder
    • Compumotor Plus motor internal potentiometers
    • Controller Cable Drawings
    • Custom Products
    • Daedal to Compumotor Cross Reference
    • Daisy chaining AR-C
    • DC Brushed Motor with the Aries & Gemini
    • Drive Input Power
    • Dumping the 3000 memory.
    • EDC TDC XDC VRP PMC
    • Encoder or Resolver?
    • Ferrite absorber
    • Heat Dissipation within Enclosures
    • How do I change the Btorq.dat file?
    • How do I download software from www.parkermotion.com?
    • How do I get support for my Parker SSD / Parvex division products?
    • How Much Power Do I Need?
    • Inertia Ratio
    • Is Parker Compumotor ISO9000 Certified?
    • KH/KS Error 62
    • KH/KS Motors
    • M-Drive/Motor Compatibility and Matching
    • Mating MS Connectors for KH motors
    • Motion Sizer: No motor/gearhead/actuator database error (No TS torque, Divide by 0)
    • My ARC-C or -D does not fit on my motor.
    • Obsolete Products -- 1990 - 1999
    • Obsolete Products -- 2000 and later
    • Offset voltage on the Compumotor Plus
    • Parker MotionSizer: Stationary Rack, Moving Pinion
    • Parker SBC Replacement products
    • PK130M Ordering Part Number Change
    • PK2 Part Number Change(5/9/97)
    • PMC Motion Controllers (PMC20 & PMC10)
    • Printing From Compumotor DOS-based Applications
    • QM Series Motor Information
    • Refurbished Inventory / Educational Discount
    • Setting the deadband on the VAC.
    • Software for the SV
    • Three wire prox sensor color code
    • Torque Margin
    • Transformer Specs
    • Upgrading A/AX Systems
    • VM15 and VM25 Terminal Breakout Modules
    • What is a single and two speed resolver?
    • What is CE, EMC and LVD?
    • What is difference between CD35M and CD60/80M?
    • Windows 2000 locks up when printing
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
Compumotor Plus motor internal potentiometers

Print Friendly and PDF
Q:   What are the potentiometers inside my Compumotor Plus motor?  Should I adjust them?

A:   Those potentiometers are set for your particular motor at the factory, then fixed with sealant so that they won't move.  Compumotor can neither recommend nor support the adjustment of these potentiometers.