Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Uploading in an X-language product.
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Uploading in an X-language product.
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX+
    • iBE+
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives+
    • OEM Products-
      • Battery OEM:010,070,650X-M2,670X/675X,750X-M2,770X
      • CE marking for the OEM 1000
      • Changing a OEM350X/650X/750X to an OEM350/650/750
      • Changing an OEM670X/675X to an OEM670T/675T
      • Changing the Direction of Steppers
      • Configuring OEM servo drives for BE motors
      • Current loop compensation resistor
      • DC Brushed Motor with the OEM670 & OEM 675
      • DC Brushed Motor with the OEM770
      • Do not Wire OEM300 in Series or Parallel
      • Enable in for the OEM750/750X
      • How do I find an OEM device address?
      • I cannot disable my OEM750.
      • Nested Loops in OEM and PDX
      • OEM Fault Input
      • OEM Products: Connector Part Numbers
      • OEM Resistor Kit
      • OEM Servo Motor Specifications
      • OEM350/OEM650 Product Change Notification
      • OEM670 Changing Directions
      • OEM67n peak current, resistor selection
      • OEM750 drive shutdown / remote input?
      • OEM750/OEM750X Connector Part Number
      • OEM750X Minimum Voltage Requirements
      • OEM750X on Power Up
      • OEM770 replaces the OEM670/675
      • OEM770 Resistor Kit
      • OEMZL4 replaced by ZETA4, OEMZL6 still available
      • Sequence Select Inputs (OEM750X)
      • TQ10 and OEM67n Hall Sensor Compatibility
      • TR Command in Basic X Products
      • Uploading in an X-language product.
      • What is the step pulse output width for OEM010?
      • X Language Products - Communication via RS232
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
Uploading in an X-language product.

Print Friendly and PDF
Compumotor's XWare Terminal Emulator and Editor package allows the user to upload existing programs from the controller. When it comes to uploading, the different controllers have different capabilites. Some products only have the ability to store 7 programs and only one can be uploaded at a time. Products like the SX can store up to 100 programs and they may all be uploaded at once. XWare allows the user to upload according to the controller's capabilities.

In the main menu in XWare, go to Utilities, then Product to select the correct product.

Utilities => Upload starts the selection process.