The limits on a Gemini are opposite from the 6K and 6000 products. In order to get motion, TIN must read a 0 or inactive for each end of travel limit in order to produce motion. To change the active state of the limits please refer to the INLVL command.