Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Number of motor poles set by DIP switches
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Number of motor poles set by DIP switches
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x-
      • Apex Connector Part Numbers
      • Apex MaxPlus (MPM) Resolver Option 1 Connection
      • APEX motor to Gemini Cables
      • Apex Resolver Excitation frequecy
      • Apex velocity mode
      • APEX, APEX615n, Z, ZX, ZXF Suggested Replacements
      • APEX620/Z620 Motor Suggested Replacement
      • APEX640 Suggested Replacement
      • Brake Option for APEX motor
      • Can the APEX 20/40 Operate on 120VAC Input Power?
      • Changes to APEX Series (7/97)
      • Converting APEX Motors to NeoMetric Motors
      • Drive Gain of APEX615n
      • External Regeneration Circuit
      • Flashing Drive Fault LED on Apex 615n
      • MS Mating connectors Apex & Z600 Series Motors
      • Number of motor poles set by DIP switches
      • Troubleshooting the Bridge Fault on APEX Products
      • Using APEXs with Hall Effects
      • Why does my Drive Fault output not work on my 615n
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX+
    • iBE+
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives+
    • OEM Products+
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
Number of motor poles set by DIP switches

Print Friendly and PDF
The APEX drives allow the user to select the number of pole pairs for the motor via DIP switches.

The User Guides show four pole pair settings:
2
3
Reserved
Reserved

The first "Reserved" will set the number of pole pairs to 4 (8-pole motors).
The second "Reserved" will set the number of pole pairs to 6 (12-pole motors).