The rated radial output shaft runout value for all 16-, 23-, and 34-Frame integrated gearheads is specified at 0.002 inch. Compumotor integrated gearheads are available as standard options for all our servo motor product lines, including the SM, SE, NeoMetric, J-Series and BE servo motors. Available reduction ratios for each motor line and frame size can be referenced in the Compumotor 8000-3 catalog or on-line at:
Compumotor Integrated Gearhead Page
If closer radial runout tolerances are required, the Compumotor Servo Motors group can offer a "built-to-spec" integrated gearhead as a Custom Product, depending on the modifications requested. For more information about custom servo motor products or to obtain a Servo Motor Custom Product Request Form, inquire with your local distributor or the Compumotor Applications Department at 1-800-358-9070.