ENCODER CABLE
GS 71-016349-XX 0.35"
GB 71-016350-XX 0.35"
MOTOR CABLES
SM 71-017093-XX
BE 71-017094-XX 0.36"
70mm 71-017094-XX 0.36"
92mm 71-015532-XX 0.45"
50-PIN CABLES
Fying Leads 71-016943-10 0.43"
GEM-VM50 71-016945-03 0.43"
The bending radius of each cable is 10x the cable diameter.