Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base 6K Misc - OS Firmware and Hardware Compatibility (6K, GT6K, GV6K)
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base 6K Misc - OS Firmware and Hardware Compatibility (6K, GT6K, GV6K)
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
  • Motion and Machine Controllers-
    • ACR Controllers+
    • PAC120+
    • PAC340+
    • PAC320 (Discontinued)+
    • 6K (Discontinued)-
      • 6K Accessories - Connector Part Numbers
      • 6K Accessories - Connector Part Numbers for Older Model PS-60W
      • 6K Accessories - Do I have a SIM8-OUT-SSR or SIM8-OUT-HCR?
      • 6K Accessories - Drive Command Cable
      • 6K Accessories - DVT and 6K Details
      • 6K Accessories - EVM32 "GND" and "RTN" connections
      • 6K Accessories - EVM32 and SIM card compatibilities
      • 6K Accessories - EVM32 max cable length
      • 6K Accessories - External Third Party I/O Modules
      • 6K Accessories - Joystick Options.
      • 6K Accessories - Operating Voltage for EVM32-II Output Relays
      • 6K Accessories - OPTO22 to 6K Analog Units
      • 6K Accessories - USB-to-serial Adapters with Motion Planner
      • 6K Accessories - Using a thumbwheel with my 6000/6K controller?
      • 6K Hardware - Analog Input Resolution
      • 6K Hardware - Flash Memory Limitation and Battery Backed RAM
      • 6K Hardware - How to Connect an Older Parker Step Motor's Encoder (-E Option) to 6K
      • 6K Hardware - Maximum encoder input frequency
      • 6K Hardware - Where is the OUTDIODE connection?
      • 6K Misc - Automating the ARP -S Procedure
      • 6K Misc - Battery Replacement for 6K & 6000 Series Products
      • 6K Misc - Can the 6K accept multiple Ethernet connections?
      • 6K Misc - Command Cross Reference (6K to ACR)
      • 6K Misc - Communication Protocols
      • 6K Misc - Completely Reset the 6K to Factory Default via Hardware
      • 6K Misc - Completely Reset the 6K to Factory Default via Software
      • 6K Misc - Connecting a Motion Panel to a 6K.
      • 6K Misc - Connecting to the Gemini and the 6k simultaneously
      • 6K Misc - Creating 6K Backup Programs
      • 6K Misc - Custom 6K Firmware (no longer quoting new 6K custom features)
      • 6K Misc - Daisy Chaining with 6000 or 6K products
      • 6K Misc - Ethernet (TCP/IP) Communications via HyperTerminal.
      • 6K Misc - Ethernet Client Capability
      • 6K Misc - Ethernet equipment needed for communication?
      • 6K Misc - Feedrate Override in the 6K.
      • 6K Misc - Fieldbus Data Transfer Rates
      • 6K Misc - How can I download my 6K ops without Windows?
      • 6K Misc - Is the 6K UL Recognized?
      • 6K Misc - Letter of Volatility
      • 6K Misc - Limits/Home Inputs on 6K2
      • 6K Misc - Motion Planner Minimum Requirements (not compatible with Win10 or later)
      • 6K Misc - MX80L with ViXnnnAH and 6K Notes
      • 6K Misc - Necessary files for Motion Planner.
      • 6K Misc - OS Firmware and Hardware Compatibility (6K, GT6K, GV6K)
      • 6K Misc - Outputs on Position (OUTP Command)
      • 6K Misc - Serial Communication Protocols.
      • 6K Misc - Serial Communications
      • 6K Misc - Servo Update Rate
      • 6K Misc - Target Zone bit with Stepper
      • 6K Misc - Tuning 6K and Gemini--Starting Parameters
      • 6K Misc - What is Saved in the 6K memory (Non-Volatile Memory)?
      • 6K Misc - Windows NT/2000/XP and NTFEN
      • 6K Software - Assigning a variable value to an analog output
      • 6K Software - Assigning Binary Variables (Varb)
      • 6K Software - Binary Variables (Varb)
      • 6K Software - Changing Outputs with Compiled Motion.
      • 6K Software - Com6srvr for Large File Sizes
      • 6K Software - Command processing in the 6K with SYSPER.
      • 6K Software - Compatibility with Motion Toolbox or Motion OCX
      • 6K Software - Connecting to 6K with Visual Basic
      • 6K Software - Connecting to the 6K with Visual C++
      • 6K Software - Does a !K Command Stop a PLC program?
      • 6K Software - Example program for general motion
      • 6K Software - Following a Virtual Master
      • 6K Software - HALTing a Task.
      • 6K Software - Home to Z Channel for Rotary Applications
      • 6K Software - How do I use Scaling in the 6K
      • 6K Software - How long does the 6K take to execute commands?
      • 6K Software - How to disable the power-up banner message
      • 6K Software - How to use the Com6Srvr with LabView
      • 6K Software - INFNC Program Selection
      • 6K Software - LabVIEW / Motion Toolbox Products
      • 6K Software - Minimum distance per compiled segment
      • 6K Software - Motion Planner and Visual Basic Script (not Win10 compatible)
      • 6K Software - PLCP Execution.
      • 6K Software - Position Maintenance Mode
      • 6K Software - PPRO Scaling
      • 6K Software - Reading Analog Inputs with the Com6srvr
      • 6K Software - Rounding Variables in 6000 or 6K Products
      • 6K Software - Running Motion Planner on Windows 7 or Windows 10?
      • 6K Software - Sending Commands via RS232
      • 6K Software - TASF Bit 1 -- Moving/Not Moving
      • 6K Software - TASF Bit 28 -- Registration Move
      • 6K Software - TASF Bits 24 & 25 -- Target Zone
      • 6K Software - Task Swapping (Multi-tasking Feature)
      • 6K Software - Updating the com6srvr.exe file
      • 6K Software - Using the Com6srvr as an ActiveX (OCX) component.
      • 6K Software - Using the Com6srvr without Motion Planner.
      • 6K Software - Using the LIMFNC command for Limits and Home.
      • 6K Software - Where is the Communication (com6srvr) server located?
      • 6K Software - Why do I get a *B and *C when I turn on my 6K?
      • 6K Training - Express Basics Training: How to Connect Ethernet - includes Win7 (VIDEO)
      • 6K Training - Express Basics Training: How to upload & download to 6K controllers (VIDEO)
      • 6K Troubleshooting - Cannot Connect to DVT Camera After Reset or Power Cycle
      • 6K Troubleshooting - Com6Srvr uses 100% of CPU
      • 6K Troubleshooting - EFAIL Command Clarification
      • 6K Troubleshooting - Encoder Input Impedance
      • 6K Troubleshooting - How do I know what error started the ERROR Program
      • 6K Troubleshooting - I cannot ARP -S in Win95
      • 6K Troubleshooting - I cannot read the encoder position (Com6srvr)
      • 6K Troubleshooting - KDRIVE1 does not disable drive on a stall
      • 6K Troubleshooting - Master Slave Distance Mismatch Error (Following)
      • 6K Troubleshooting - Memory Errors in Stand-Alone Products.
      • 6K Troubleshooting - Motion Panel Loses Communication Periodically
      • 6K Troubleshooting - Motion Planner/Communication Server
      • 6K Troubleshooting - My .TLB file does not work (Com6srvr)
      • 6K Troubleshooting - My 6K locks up during a download.
      • 6K Troubleshooting - My 6K stops when I cut power to my EVM32.
      • 6K Troubleshooting - My ethernet is locking up.
      • 6K Troubleshooting - My servo motor is not moving.
      • 6K Troubleshooting - No Remote Panel Error or Power-Up Sequence Failure
      • 6K Troubleshooting - RS232 Troubleshooting for 6K / 6000 Products
      • 6K Troubleshooting - Scrolling Carrots with Motion Panel and 6K
      • 6K Troubleshooting - SSLex0105e: Invalid token, Line 1, Offset 10, <<
      • 6K Troubleshooting - Stalling due to Mechanical Backlash
      • 6K Troubleshooting - TASF Bit 12 -- Stall Detected
      • 6K Troubleshooting - TASF Bit 13 -- Drive Shutdown
      • 6K Troubleshooting - TASF Bit 14 -- Drive Fault Occurred
      • 6K Troubleshooting - TASF Bit 15 & 16 -- Hardware Limit Hit (End of Travel Limits)
      • 6K Troubleshooting - TASF Bit 23 -- Position Error Exceeded
      • 6K Troubleshooting - TASF Bit 26 -- Motion Suspended
      • 6K Troubleshooting - TASF Bit 30 -- Move Not Possible
      • 6K Troubleshooting - TASF Bits 17 & 18 -- Software Limits Hit
      • 6K Troubleshooting - TASX Bit 4 -- Drive Fault Input Active
      • 6K Troubleshooting - TASX Bit 5 -- Encoder Failure
      • 6K Troubleshooting - The ARP entry addition failed: 5
      • 6K Troubleshooting - The Panels do not work (Motion Planner)
      • 6K Troubleshooting - Turning off my computer stops my program.
      • 6K Troubleshooting - VBScript panels will not run (Win7 or before only - not compatible under Win10)
      • 6K Troubleshooting - Visual Basic run-time error 2147418107
      • 6K Troubleshooting - Why am I having 6K program download or upload problems?
      • 6K Troubleshooting - Why does the 6K not see my drive fault?
      • 6K Troubleshooting - Why does the Com6srvr use 100% of the CPU?
      • 6K Troubleshooting - Why is my analog input card not working properly?
      • 6K Troubleshooting - Why STARTP will not always work.
      • 6K Troubleshooting - Write Command in a Program While Using Port 2 (doesn't display on the terminal or other device)
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
6K Misc - OS Firmware and Hardware Compatibility (6K, GT6K, GV6K)

Print Friendly and PDF

The 6K with a serial number equal to or later than 120815nnnn must use version 7.x or later due to a hardware design change released August 15, 2012

The 6K with a serial number 00102200000 through 120814nnnn requires version 5.1.3 to 6.5.2 due to a hardware design change released October 22, 2000

The 6K with a serial number 00102200000 or earlier must use 5.1.2 or earlier

********************************

The Gemini GV6K or GT6K with a serial number equal to or later than 120827nnnn must use version 7.x or later due to a hardware design change released August 27, 2012

The GV6K or GT6K with a serial number 120826nnnn or earlier requires version 6.0.3 to 6.5.2

******************************** 

Note - The 6K and GV6K/GT6K use the same operating system (firmware) as of the 6.x releases (5.x releases did not support the GV6K / GT6K platforms).

Serial Number code starts with yymmdd  (yy = year, mm = month, dd = day) 

glh 3/2019