Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base What are the power req for OEM6104ZL?
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base What are the power req for OEM6104ZL?
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
  • Stepper Drives and Stepper Drive/Controller-
    • Zeta (Legacy)-
      • Stepper Motor Current Settings
      • Are the ZETA dip switches Apk or Arms?
      • Basic Setup on a ZETA61XX
      • Can Motion Architect run in Windows 7
      • Changes in Input Specifications for ZETA6104
      • Differences between OEMZL6104 and Zeta6104?
      • DRES Command
      • Getting Motion Without P-CUT Grounded
      • Maximum Cable Lengths
      • Problems with the EASON1000 and ZETA6104
      • RS485 2-wire Connection to Zeta6nnn
      • Video: How to Use Motion Architect to Upload/Download to 6000 series
      • VIDEO: Zeta6000: How to upload & download using MotionPlanner
      • What are the power req for OEM6104ZL?
      • What replaces a 87-014030-02A? Part number is ZETA4
      • What replaces a ZETA6104 or ZETA6108? OEM6104?
      • ZETA / OEMZL Family Connector Part Numbers
      • Zeta6104 Daisy Chaining Drives Together using Motion Planner
      • Zeta: Connector Part Numbers
      • Zeta: How much filtering is done internally?
    • E-Series+
    • VIX IM (Legacy)+
  • AC/DC Industrial Drives+
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
What are the power req for OEM6104ZL?

Print Friendly and PDF
The input power requirements for the OEM6104ZL are the same as a ZETA6104. The power requirements are 95-132VAC, single phase, at 50/60Hz.
  • Share
  • History
  • More
  • Cancel
  • Sign in to reply