Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Understanding Servo Motor Time Constants
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Understanding Servo Motor Time Constants
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
  • Servo Motors-
    • General - Calculating rotary and electrical power
    • MPW Motors - Does the MPW work in salt-rich environments?
    • MPP/MPJ Motors - Feedback data made available to the user when using Hiperface DSL in MPP servo motor (feedback option 6H)
    • BE Motors - Full Specifications
    • BE Motors - BE and SM Encoder Change
    • BE Motors - BE23 Brake Option Length Adder
    • BE Motors - G winding specifications
    • BE Motors - IP Rating for the BE Motors
    • BE Motors - MS, GS, PS & TQ Mating connector - SM & BE motors
    • BE Motors - Replacement of BE motor with Q encoder option
    • BE Motors - Temperature Wires for BE 16 frame motors
    • BE Motors - Wire gauge (AWG) For BE Series Motors with Flying Leads
    • Cables - BE, SM, NeoMetric/J Cable Options
    • Cables - Cable Kits
    • Cables - Drawings for Flying-Lead PS cables
    • Cables - Environmental specs for PS cables
    • Cables - MPM to MPA or MP-FLX or BLOK or SFD Drive Cable Drawings
    • Cables - MS feedback cables for ViX/Aries and Compax3
    • Cables - PS Cable Specifications
    • Cables - PS Connector Kits
    • Cables - PS Connector Specifications
    • Cables - PS Connector Wiring Pinouts
    • Cables - PS Motor Cable Wire Gauge
    • Cables - Replacements for Discontinued Cable Sets
    • Cables - VIDEO: How to find cables for Parker motors?
    • Cables - What are the height dimensions of the Parker Style PS connectors?
    • DX Motors- Servo Wheel weights (discontinued product)
    • EX/EY Motors - EX Cable selections for CE/ATEX and UL models
    • General - Checking Servo Motor Phases
    • General - Customized Servo Motors
    • General - Delta vs Wye phase connections
    • General - EME (Europe) motors crossover to EMN (North America) motors
    • General - EME (Europe) Parker SMB SME SMH MB ME MH motors
    • General - Grades of steel used in servo motor shafts
    • General - Hall Sensors: 60 vs 120degrees
    • General - Industrial servo motor output shaft diameter modifications
    • General - Industrial servo motors in low temperature applications
    • General - Industrial servo motors in vacuum environments
    • General - Linear Motor Sizing
    • General - Linear Servo Motor Parameters
    • General - Magnetic fields and Servo Motors
    • General - Mechanical Time Constants for Servo Motors
    • General - Minimum temperature of the Servo motors
    • General - Motor Connector Pinouts
    • General - Operating Temperatures for Servo Motor Brakes
    • General - Rated Bearing Loads for Compumotor Servos
    • General - Servo Motors: Checking Servo Motor Phases
    • General - SL Magnetic Force.
    • General - Smart Encoder vs. Absolute Encoder
    • General - Testing Encoders on Compumotor Servo Motors
    • General - Thermal switch specifications
    • GM Motors - Replacing Bayside GM gearmotors
    • HDX/HDY/HJ Motors - IP Specifications for Hauser HDY, HJ Motors
    • HDX/HDY/HJ Motors - Specifications
    • Kit Motors - Frameless Kit Motors (Inspection Report)
    • Kit Motors - Bayside Brushless Kit (K series) motors FAQs
    • Kit Motors - Frameless Kit Motor windings
    • Kit Motors - Frameless kit motors in extreme environments
    • Kit Motors - How to use Motion Sizer for K series Frameless Kit motor applications
    • Kit Motors - Kit motor cross reference overview
    • Kit Motors - Kit motor mounting best practices
    • Kit Motors - VIDEO: How to Integrate Frameless Kit Motors
    • M Motors - MS & PS Mating connector for the M Series Motors
    • MPM Motors - Converting from older MTS to Current Part Numbers
    • MPM Motors - Encoder Option 1 Software Setup for Vix Drives
    • MPM Motors - IDC B-Series Replacement Options
    • MPM Motors - MaxPlus (MPM) Resolver Option 1 Connection for Vix Drives
    • MPM Motors - MPM Motor Specifications and Performance
    • MPM Motors - MPM Number of Motor Poles
    • MPM Motors - Recommended replacements for MPM72 series: NeoMetric N070
    • MPM Motors - Trap Option: Use Sine as a Drop-In
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (230VAC Encoder & Resolver) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (230VAC Hiperface) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Encoder & Resolver) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Encoder & Resolver) to Parker MPP (640 & larger)
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Hiperface) to Parker MPP
    • MPP/MPJ Motors - Crossover of Allen Bradley Rockwell MPL series motors (460VAC Hiperface) to Parker MPP (640 & larger)
    • MPP/MPJ Motors - Motor Weights for MPP190 and MPP270 frame motors
    • MPP/MPJ Motors - MPP motor right angle PS connector dimensions
    • MPP/MPJ Motors - Replacements for MPP / MPJ servo motors with 3E encoder option
    • MPP/MPJ Motors - Thermistor
    • MPP/MPJ Motors - VIDEO: Parker's MPP Servo Motors
    • MPW Motors - Crossover of Allen-Bradley MPS to MPW Stainless Steel series motors
    • MPW Motors - O-Ring seals for front of MPW Stainless Steel servo motors
    • N/J Motors - Difference between NeoMetric size 70mm and size 34
    • N/J Motors - J series speed/torque curves
    • N/J Motors - MS, PS, & TQ Mating connectors
    • N/J Motors - Pinout for the N092 Motor (MS18-5) Connector?
    • N/J Motors - Replacements for NeoMetric / J series with Q encoder option
    • NM Motors - NM17 NM23 NM34 NM42 Servo Motor Specifications
    • P Motors - P Series Motors and Cables (Specs and Additional Information)
    • Resolver Cable Part Number Change for Servo Motors
    • S Servo Motors (from MTS-Germany)
    • SE Motors - Specifications
    • Servo Cable Selection & Drawings and Motor Pinouts
    • Servo model for Delta phase connected servo motor
    • Servo model for Wye phase connected servo motor
    • Servo Motor Cable Diameters & Bend Radii
    • Servo Motor Cable Part Number Change
    • Servo Motor Hi-Flex Cables
    • Servo Motor Replacement Information
    • Servo Motor Thermal Sensors (BE, SM, MPP, P)
    • Servo Motors: Absolute Encoders & Drive Compatibility
    • ServoMotor Current Units RMS vs Pk of Sine vs Trap
    • SM motor with Q encoder replacements
    • SM Motors - Axial pre load specifications of the SM motors.
    • SM Motors - BE and SM Encoder Change
    • SM Motors - Brake specifications for the SM and N0 motors
    • SM Motors - IP65 option with SM and Neometric motors
    • SM Motors - MS, GS, PS & TQ Mating connector - SM & BE motors
    • SM Motors - Powering the SM and N (Neo) encoders
    • SM Motors - Radial Shaft Runout for Parker Servo Motors
    • SM Motors - SM Flexible Cable Wiring Diagram
    • SM Motors - SM motor cables -TQ , -MS, -GS versions
    • SM Motors - SM Motor Order Code
    • SM Motors - SM motor T shaft option
    • SM Motors - SM Series 23 Connection Diagram
    • SM Motors - SM Series Size 16 Connection Diagram
    • SM Motors - SM speed/torque curves & encoders
    • SM Motors - SM/NeoMetric Encoder Specs
    • SMN Motors - Brake Specifications for SMN Series Motors
    • Standard resolver in MPM and MPP series motors
    • Ultramaster Motor files for MPN
    • Understanding Servo Motor Time Constants
    • Vacuum and Explosion Ratings
    • What are the dimensions of the additional tapped holes in my MPP motor housing?
    • What are the SL motor magnet bar weights?
    • What replaces Compumotor 23frame gearmotors?
    • What replaces Compumotor 34frame gearmotors?
    • What replaces Compumotor 92frame gearmotors?
    • What's continuous stall torque vs rated torque vs peak torque?
    • Where Are The Digiplan ML Servo Motor Specifications?
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
      • Electromechanical – Mobile Forums
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
Understanding Servo Motor Time Constants

Print Friendly and PDF

For all Compumotor servo motors, three kinds of time constant specifications are evaluated:

1) Motor Thermal Time Constant
2) Electrical Time Constant
3) Mechanical Time Constant

Understanding what these constants are can help in selecting the best motor for a given application.

The motor thermal time constant is an indicator of the heat capacity of a motor's windings and outer case; a measure of to what degree a motor stores internal heat. A lower thermal time constant denotes a motor that builds up internal heat quickly, but also can dissipate that same heat quickly. A higher value denotes a motor that requires more time to shed some given amount of heat. This constant will tend to be higher in larger motors, but in general - the lower the value of this constant, the better.

The electrical time constant is the winding inductance of a given motor divided by the motor's resistance. The electrical time constant tells the amount of a motor's current ripple for a given switching frequency. The higher the electrical constant, the lower the peak power. The lower the value of this constant, the higher the switching frequency required for the motor.

A motor's mechanical time constant is a NEMA mandated measurement. It is the time required for a given motor to reach 63.2% of its maximum rated speed in a no-load condition. The mechanical time constant is basically a measure of a motor's responsiveness.

updated 11Feb2015 nmc

  • Time
  • constant
  • thermal
  • electrical
  • mechanical