Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base PDHX-E Troubleshooting Codes.
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base PDHX-E Troubleshooting Codes.
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
  • AC/DC Industrial Drives+
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX-
      • Battery for the PDX &TQ10X Drive
      • Battery Replacement for BDHX,BLX,BLHX,PDHX, X150
      • BL, BLX, BLH, BLHX, ML Suggested Replacements
      • BLHX Error
      • BLHX Error #25
      • BLHX Part Number
      • BLHX Registration Speed
      • BLX Outputs.
      • Can I use a ML motor in place of a MD motor?
      • Error code 3 - Memory map changed
      • Establishing Communication with the PDX
      • No Communication with the BDHX?
      • No motion? Check motor resolution for the PDX
      • PDHX-E Troubleshooting Codes.
      • PDHX15E Self Test
      • PDS Power Dump Option(-D)
      • PDS Replacement
      • PDS13 PDS15 PDX13 PDX15 Connector Part Numbers
      • PDX Replacement
      • Removal of RS485 in PDHX-E and BDHX-E
    • iBE+
    • 630 Family Replacement Options (631, 635, 637, 638) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives+
    • OEM Products+
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
PDHX-E Troubleshooting Codes.

Print Friendly and PDF
The 7-segment display on the drive front panel gives an indication of a number of possible fault conditions. The fault codes are listed below. Under normal operating conditions the display will show 0.

Code 0
-- No faults, drive is energised.

Code 1
-- No faults, drive is de-energised.

Code 2
-- Drive fault. The Drive Fault LED should also be on.

Code 3
-- Changed memory map (factory use only).

Code 4
-- not applicable to the PDHX15-E.

Code 5
-- Checksum error. This indicates a failure in the battery-backed RAM. It may be caused by the unit remaining unused for an exceptionally long period (e.g. several months)

Code 6 & 7
-- not applicable to the PDHX15-E.

Code 8
-- Watchdog failure. The processor has 'hung', which will shut down the drive. This may be caused for instance by excessive interference from neighboring equipment. Cycle power to restart.

Code E
-- Exception error. This is caused by a hardware or firmware malfuntion resulting in incorrect operation of the user program. Cycle power to recover.

Code P
-- Power failure. The motor supply in the drive has fallen below the minimum level.

Code U
-- UART error. This is normally caused by ASCII characters being transmitted in an incorrect format (baud rate, number of start or stop bits). Reset by typing the address followed by R.

  • Share
  • History
  • More
  • Cancel
  • Sign in to reply