Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base SX Registration and TDR Command
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base SX Registration and TDR Command
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
  • Legacy (Discontinued)-
    • 4000+
    • Compax and SV+
    • 6000+
    • APEX & APEX615x+
    • BLOK+
    • Compucam+
    • Digiplan BD, BDS, BDHX,BL, BLX,BLHX, PDS, PDX, PDHX+
    • iBE+
    • 630 Family Replacement Options (631, 635, 637) (Parker SSD / Eurotherm out of Europe)
    • L20+
    • MP-FLX and FLX+
    • MPA Servo Drives+
    • Motion Architect+
    • PC21+
    • RP240+
    • S/SX Drives-
      • At what voltage does the SX regen circuit turn on?
      • Can the SX be converted to an S drive?
      • How can I end an SX error routine?
      • L20 with S and ZETA Series drives
      • Maximum AC voltage for the SX drive
      • Replacement Batteries & Installation Instructions
      • S/SX Drives: Connector Part Numbers
      • S3 / SX3 / SXF3 DIP Switches and Dimensions
      • SX Error Code:
      • SX Error---Battery Backup Ram Corrupted
      • SX is not Compatible with the AR-23
      • SX Kill Sequence
      • SX OPHV pullups
      • SX Registration and TDR Command
      • SX8 Fan Current Draw
      • What replaces a 87-011279-01B? 87-011751-01E?
      • What replaces a SX drive?
      • What should I replace my S Drive with? S6, S8 or S3
      • X-WARE 5.1 Tutorial
    • OEM Products+
    • SFD Servo Drives and SF Servo Motors+
    • SLVD & HPD+
    • TBF & TBN Servo Drives+
    • TQ10 & TQ10X+
    • XWare / X Language+
    • Z ZX ZXF Drives+
    • Downloading from the FTP site
    • MTS Automation / Custom Servo Motor User Guides and Documentation Location
    • Retired Products
    • Torque, Velocity & Position Loops
    • Legacy Product Page - Luge LM Series
    • Parvex Motion Explorer and Easy Rider Software
    • Running the SMA with a DC Brushed Motor
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
SX Registration and TDR Command

Print Friendly and PDF
The TDR command in the SX user guide states that it sets the debounce time for the registration input. This is true but a better way putting it may be:

It specifies a lockout time after the first edge of the input is seen to prevent another registration input from triggering an additional move on top of the original registration. It does not specify the time the input must be active for it to be a recognizable input. Registration inputs can be very short in duration, almost as short as some noise spikes. If your application has a problem with noise triggering registration inputs you should concentrate on eliminating the noise. This can be done with isolating, shielding or filtering. A quick fix might be to add a 0.01 microfarad capacitor between the Registration input and ground.