When the OEM750X is powered on it takes 1.0-1.5 seconds for the motor to give holding torque. With the OEM650X the time delay is much less than this. This is one way the oem750X is different than the OEM650X. This may be an issue with vertical applications.