Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Dynaserv Bearing Specifications
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Dynaserv Bearing Specifications
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
  • Servo Drives and Servo Drive/Controllers-
    • Aries Drive (Discontinued)+
    • Compax3+
    • Dynaserv (Discontinued)-
      • Basic connections between an ACR9000 and Dynaserv Gen1 Drive
      • Cable to Adapt G2 and G1 Motors to G3
      • Can you run a -230V Dynaserv with 115VAC?
      • Connections between 6K and Dynaserv/Linearserv
      • DM1004B/C Common Questions
      • DR-Series vs DM-Series
      • Dynaserv Bandwidth
      • Dynaserv Bearing Specifications
      • Dynaserv Cable Length
      • Dynaserv Flying Lead Cable
      • Dynaserv G3 Analog I/O Resolution
      • Dynaserv G3 Drive Drawings
      • Dynaserv G3 Encoder Resolution
      • Dynaserv Heat Dissipation Caculations
      • Dynaserv Part Number Evolution
      • Dynaserv Runout Options
      • Dynaserv Settling Time
      • Dynaserv Static Brake Option
      • Dynaserv to OEM 070 connections
      • Dynaserv to OEM010 Connections
      • Error Code #3 on Dynaserv
      • G3 to 6K Basic Setup
      • Gain Multipliers
      • How do I set my Dynaserv (G3) back to factory default?
      • how many z pulses on a Dynaserv G3 drive
      • How many Z-channel pulses on G2/M2 drives?
      • Is DRV3 ( Dynaserv ) software compatible with Windows7 (Win7)?
      • Is my Gen1 motor compatible with my Gen3 drive
      • Line Filter for DM1050A
      • Linearserv Cable Bending Radius
      • Linearserv Lubricating Grease
      • Matching Dynaserv Drives and Motors
      • Minimum bend radius
      • Motor and AC Mains Filter
      • OEM070 with Dynaserv
      • Power cycle required to change resolution on a G3
      • Replacement Connectors for Dynaserv Products
      • Resonance and the Dynaserv Notch Filters
      • What is the detent torque for Dynaserv motors?
      • will I be getting a 2KW or a 500 W G3 drive?
    • Gemini (Legacy)+
    • IPA Drive/Controller+
    • P Series+
    • PSD - High Performance Servo Drive+
    • ViX (Legacy)+
  • Stepper Drives and Stepper Drive/Controller+
  • Gearheads+
  • AC/DC Industrial Drives+
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
Dynaserv Bearing Specifications

Print Friendly and PDF
The Dynaserv motors uses IKO crossed-roller bearings. These bearings are capable of taking such complex loads as radial, thrust and moment loads at the same time. They are widely employed in industrial machines, industrial robots, medical apparatus, etc.


DYNASERV BEARING SPECIFICATIONS
Specification/UnitDM-BDM-A/DR-ADR-EDR-B
Inner Diameter/mm90190120106
Outer Diameter/mm130240180140
Average Diameter/mm110215150123
Thickness/mm16242516

Basic Dynamic Load Rating/kgf1500435050802050
Basic Static Load Rating/kgf2440830076102440
Pre-Load/kgf305595439288
Static Axial(Compression) Load Permitted/kgf3000400040003000
Static Axial(Tension) Load Permitted/kgf1000200020001000
Static Over Hung Load/kgfm20404020
Axial(Compression) Stiffness/mm/kgf.000025.00002.00002.00003
Axial(Tension) Stiffness/mm/kgf.00003.00003.00003.00004
Over Hung Load Stiffness/rad/kgfm.00001.000004.000004.00002



  • Share
  • History
  • More
  • Cancel
  • Sign in to reply