Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Inertia Ratio
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Inertia Ratio
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
  • Other-
    • -E Motor Option
    • AC-03 / AC-07 / AC-10 / AC-15 manuals
    • Battery Replacement for 500 or JSI
    • C/CX Suggested Replacements
    • Cage Code
    • Changing the Configuration of the Compumotor Plus
    • Color Code for Stepper Motor External Encoder
    • Compumotor Plus motor internal potentiometers
    • Controller Cable Drawings
    • Custom Products
    • Daedal to Compumotor Cross Reference
    • Daisy chaining AR-C
    • DC Brushed Motor with the Aries & Gemini
    • Drive Input Power
    • Dumping the 3000 memory.
    • EDC TDC XDC VRP PMC
    • Encoder or Resolver?
    • Ferrite absorber
    • Heat Dissipation within Enclosures
    • How do I change the Btorq.dat file?
    • How do I download software from www.parkermotion.com?
    • How do I get support for my Parker SSD / Parvex division products?
    • How Much Power Do I Need?
    • Inertia Ratio
    • Is Parker Compumotor ISO9000 Certified?
    • KH/KS Error 62
    • KH/KS Motors
    • M-Drive/Motor Compatibility and Matching
    • Mating MS Connectors for KH motors
    • Motion Sizer: No motor/gearhead/actuator database error (No TS torque, Divide by 0)
    • My ARC-C or -D does not fit on my motor.
    • Obsolete Products -- 1990 - 1999
    • Obsolete Products -- 2000 and later
    • Offset voltage on the Compumotor Plus
    • Parker MotionSizer: Stationary Rack, Moving Pinion
    • Parker SBC Replacement products
    • PK130M Ordering Part Number Change
    • PK2 Part Number Change(5/9/97)
    • PMC Motion Controllers (PMC20 & PMC10)
    • Printing From Compumotor DOS-based Applications
    • QM Series Motor Information
    • Refurbished Inventory / Educational Discount
    • Setting the deadband on the VAC.
    • Smart Encoder Compatibility
    • Software for the SV
    • Three wire prox sensor color code
    • Torque Margin
    • Transformer Specs
    • Upgrading A/AX Systems
    • VM15 and VM25 Terminal Breakout Modules
    • What is a single and two speed resolver?
    • What is CE, EMC and LVD?
    • What is difference between CD35M and CD60/80M?
    • Windows 2000 locks up when printing
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
Inertia Ratio

Print Friendly and PDF
INERTIA RATIO

J load / J motor

J load = inertia of load as seen by the motor.
J motor = inertia of the rotor of the motor.

We recommend for performance reasons that the Inertia Ratio be equal to or less than the following:
Stepper: 10
Servos: 20
Dynaserv: 50 to 100

The ideal Inertia Ratio is a 1:1 ratio. This is when the motor is the most efficient. Less that a 1:1 ratio is slightly less efficient that a 1:1 ratio.