Home Technologies Electromechanical Group Electromechanical - Industrial Electromechanical Industrial Knowledge Base Linear and Rotary Positioners
Electromechanical - Industrial
  • Technologies
  • Electromechanical Group
  • Electromechanical - Industrial
  • More
  • Cancel
Electromechanical - Industrial
Electromechanical Industrial Knowledge Base Linear and Rotary Positioners
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
  • Linear and Rotary Positioners-
    • IForce Linear Servo Motors & Positioners+
    • MX80+
    • mSR+
    • Ripped Series Linear Motors & Positioners+
    • LXR+
    • mPR+
    • XE+
    • XR+
    • ZP Wedge+
    • P8S Position Sensor order codes
    • How can I know if a given actuator is suitable for use in a specific environment?
    • Manufacturer Grease Standardization
    • I need speed and accuracy over a long length. What type of actuator should I use?
    • What type of encoder options are available for the Trilogy Series?
    • What type of material is used for the base of the Trilogy Linear Motor Positioners?
    • LBB / LBZ / LBN Linear Actuator Model Numbers
    • Parker Limit and Home Sensor Compatibility
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
Linear and Rotary Positioners

Print Friendly and PDF

Parker offers a complete collection of precision linear and rotary positioners in standard and custom configurations, ranging from miniature stages to precision air bearing platforms. Offering speed, accuracy and repeatability, Parker positioning systems include pre-engineered linear servo motor tables with “plug and play” modules as well as rotary tables designed for motor-driven indexing. The availability of additional Parker products ensures a best fit motion control solution.

  • IForce Linear Servo Motors & Positioners
  • MX80
  • mSR
  • Ripped Series Linear Motors & Positioners
  • LXR
  • mPR
  • XE
  • XR
  • ZP Wedge
  • P8S Position Sensor order codes
  • How can I know if a given actuator is suitable for use in a specific environment?
  • Manufacturer Grease Standardization
  • I need speed and accuracy over a long length. What type of actuator should I use?
  • What type of encoder options are available for the Trilogy Series?
  • What type of material is used for the base of the Trilogy Linear Motor Positioners?
  • LBB / LBZ / LBN Linear Actuator Model Numbers
  • Parker Limit and Home Sensor Compatibility